Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Gear Coupling Grease - Cartridges & Cans

Note: Gear coupling grease is essential for satisfactory operation for all flexible gear hubs & sleeves. The amount of lubrication you need for your coupling can be found in the installation instructions under "lube capacity" for your given coupling.

Lovejoy Gear Coupling Grease is specifically designed for gear coupling applications to increase coupling life while drastically reducing maintenance time. Its high viscosity base oil and tackifier combine to keep the grease in place and prevent separation and it is in complete compliance with NSI/AGMA 9001-B97 lubrication recommendations.

Lovejoy Coupling Grease is dark brown in color and manufactured with a lithium soap/polymer thickener, which has superior resistance to oil separation when subjected to high centrifugal forces normally found in couplings. Bearing or general purpose greases tend to separate and lose effectiveness due to high centrifugal forces on the various ingredients at high rotational speeds. These high centrifugal forces encountered in couplings separate the base oil from the thickeners. Heavy thickeners, which have no lubrication qualities, accumulate in the gear tooth mesh area resulting in premature coupling failure. Lovejoy Gear Coupling Grease is designed to highly resistant to centrifugal separation of the oil and thickener, which allows the lubricant to be used for a relatively long period of time.

One of the secrets to the success of Lovejoy Gear Coupling Grease is the variable consistency throughout the working cycle of the application. The consistency of our gear coupling grease changes with the operating conditions. Working of the lubricant under actual service conditions causes the grease to become semi-fluid, functionally solash lubricating the wear surfaces of the coupling. As the grease cools, it returns to the original consistency, thereby preventing leakage.

Lovejoy Gear Coupling Grease is available from stock in 14 oz. cartridges, 1 lb. and 5 lb. cans.

Unit of Measure
Items
Lovejoy Coupling Grease

Grease Cartridge w/ Material Safety Data Sheet

Lovejoy Coupling Grease

Grease Can w/ Material Safety Data Sheet

Lovejoy Coupling Grease

Grease Can w/ Material Safety Data Sheet

Lovejoy Coupling Grease

Case of Grease Cartridges w/ Material Safety Data Sheet

Lovejoy Coupling Grease

Case of Grease Cans w/ Material Safety Data Sheet
Description  N/A GREASE-14OZ-CARTRIDGE-W/MSDS N/A GREASE-1LB-CAN-W/MSDS N/A GREASE-5LB-CAN-W/MSDS N/A GREASE-14OZ-CASE-W/MSDS N/A GREASE-1LB-CASE-W/MSDS
Height N/A 4.25 in N/A 2.000 in N/A 4.25 in N/A 4.25 in N/A 2.000 in
Depth N/A 1.500 in N/A 5.00 in N/A 5.00 in N/A 1.500 in N/A 5.00 in
Width N/A 1.500 in N/A 5.00 in N/A 5.00 in N/A 1.500 in N/A 5.00 in
Cubic inches N/A 9.56250 in³ N/A 50.00000 in³ N/A 106.25000 in³ N/A 9.56250 in³ N/A 50.00000 in³
Capacity N/A 0.88 lb N/A 1.00 lb N/A 5.00 lb N/A 0.88 lb N/A 1.00 lb
Container Type N/A Cartridge N/A Can N/A Can N/A Case N/A Case
Quantity N/A Cartridge N/A 1 Can N/A 1 Can N/A Case of 24 Cartridges N/A Case of 24 Cans
Type N/A Grease
Weight N/A 0.98 lb N/A 1.26 lb N/A 5.79 lb N/A 21.12 lb N/A 24.00 lb