The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Items |
![]() 69790492829 CMM Type Mill Motor Coupling Hubs - Motor Frame - Imperial |
![]() 69790492830 CMM Type Mill Motor Coupling Hubs - Motor Frame - Imperial |
![]() 69790405724 CMM Type Mill Motor Coupling Hubs - Motor Frame - Imperial |
|||
Description | N/A CMM-4-HUB-608/808 MTR FRM | N/A CMM-4-HUB-610/810 MTR FRM | N/A CMM-2-HUB-803 MTR FRM | |||
Bore Size | N/A 2.9980 to 2.9990 in | N/A 3.2480 to 3.2490 in | N/A 1.9980 to 1.9990 in | |||
Type | N/A Gear Coupling Hubs | |||||
Size | N/A 4 | N/A 4 | N/A 2 | |||
Hub Material | N/A AISI 1045 | |||||
Keyway Size (W x D) | N/A 3/4 x 1/4 in | N/A 3/4 x 1/4 in | N/A 1/2 x 1/4 in | |||
Dimension HL | N/A 4.380 in111.25 mm | N/A 4.380 in111.25 mm | N/A 2.060 in52.32 mm | |||
Style | N/A Taper Bore | |||||
Dimension HD | N/A 6.250 in158.75 mm | N/A 6.250 in158.75 mm | N/A 3.250 in82.55 mm | |||
Color | N/A Metallic | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 4.130 in104.90 mm | N/A 4.130 in104.90 mm | N/A 2.130 in54.10 mm | |||
Coupling Type | N/A Gear | |||||
AISE Motor Frame Size | N/A 608/808 | N/A 610/810 | N/A 803 | |||
Weight | N/A 69.40 lb | N/A 67.30 lb | N/A 9.70 lb | |||
Cubic inches | N/A 171.09375 in³ | N/A 171.09375 in³ | N/A 21.75875 in³ | |||
|