Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Polymer-Cover-Closed

Corrosion-Resistant - Polymer End Covers

Polymer-Cover-Open

Corrosion-Resistant - Polymer End Covers

Polymer-Cover-Open

Corrosion-Resistant - Polymer End Covers

Polymer-Cover-Closed

Corrosion-Resistant - Polymer End Covers

Polymer-Cover-Open

Corrosion-Resistant - Polymer End Covers
Type N/A Closed N/A Open N/A Open N/A Closed N/A Open
Cover Diameter D N/A 52.35 mm2.0625 in N/A 52.35 mm2.0625 in N/A 52.35 mm2.0625 in N/A 58.35 mm2 19/64 in N/A 58.35 mm2 19/64 in
Cover Length A N/A 23 mm29/32 in N/A 23 mm29/32 in N/A 23 mm29/32 in N/A 25 mm63/64 in N/A 25 mm63/64 in
Diameter D1 N/A 32 mm N/A 32 mm N/A 32 mm N/A 37 mm N/A 37 mm
Diameter D2 N/A 41 mm1 39/64 in N/A 41 mm1 39/64 in N/A 41 mm1 39/64 in N/A 46 mm1 13/16 in N/A 46 mm1 13/16 in
Dimension t N/A 3 mm0.118 in