Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
SUC201-IP69K/F FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
SUC201-IP69K/F Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking |
SUC201-IP69K/FVSL613 FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
SUC201-IP69K/FVSL613 Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking |
SUC201-8-IP69K/F FDA/EC Complaint Corrosion-Resistant Inserts – Stainless Steel Ball Bearing Set Screw Locking (IP69K) |
|||||
| UPC Code | N/A | |||||||||
| Bore Shape | N/A Cylindrical bore | |||||||||
| Type | N/A Insert Bearing | |||||||||
| Locking Style | N/A Set Screw Locking | |||||||||
| Seal Type | N/A IP69K Seal |
N/A
Double lip nitrile rubber seal with protective slinger |
N/A IP69K Seal |
N/A
Double lip nitrile rubber seal with protective slinger |
N/A IP69K Seal | |||||
| Bore Size | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 1/2 in | |||||
| Outside Diameter D | N/A 1.850 in47 mm | |||||||||
| Outside Ring Width C | N/A 0.630 in16 mm | |||||||||
| Fillet Radius/Chamfer1 | N/A 0.039 in1 mm | |||||||||
| C1 | N/A 0.153 in3.9 mm | |||||||||
| Inside Ring Width B | N/A 1.22 in31 mm | |||||||||
| Set Screw Distance S2 | N/A 0.197 in5.0 mm | |||||||||
| Set Screw Size | N/A M6×0.75 | |||||||||
| Number of Set Screw | N/A 2 | |||||||||
| Angle between Set Screws | N/A 120 º | |||||||||
| Static Load Rating | N/A 1203 lbf5350 N | |||||||||
| Dynamic Load Rating | N/A 2451 lbf10900 N | |||||||||
| Material | N/A | |||||||||
| Weight | N/A 0.35 lb0.16 Kg | |||||||||
| Lubrication Type | N/A Standard Food Safe Grease | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | |||||
| Bearing Style | N/A Ball Bearing | N/A | N/A Ball Bearing | N/A | N/A Ball Bearing | |||||
|
||||||||||