Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Stainless-Steel-Insert-for-Round-Piloted-Flange

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

Stainless-Steel-Insert-for-Round-Piloted-Flange

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

Stainless-Steel-Insert-for-Round-Piloted-Flange

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

timken-piloted-flange-mounted-ball-bearing-unit-machined-stainless-4-bolt-AFC206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking

timken-piloted-flange-mounted-ball-bearing-unit-machined-stainless-4-bolt-AFC206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 7/8 in
Housing Material N/A Machined Stainless Steel
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Graphite Solid Lube N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube
Bearing Number N/A SUC205-14/F N/A SUC205-14/FVSL525 N/A SUC205-14/FVSL613 N/A SUC205-14-IP69K/F N/A SUC205-14-IP69K/FVSL613
Total Length L N/A 4.374 in111.1 mm
Total Height L N/A 4.374 in111.1 mm
Total Width N/A 1.123 in28.5 mm
Dynamic Load Rating N/A 2676 lbf11900 N
Static Load Rating N/A 1417 lbf6300 N
Bolt Hole Spacing J N/A 2.563 in65.1 mm
Housing Width A N/A 1.189 in30.2 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 0.343 in8.7 mm
Center of Bearing from Bearing End S N/A 0.563 in14.3 mm
Inner Ring Width B N/A 1.343 in34.1 mm
Weight N/A 1.2 Kg2.7 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Round Flange
Bearing Style N/A Ball Bearing