Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Stainless-Steel-Take-Up-with-Stainless-insert---Machine-A-A2

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

Blue-Polymer-Take-Up-with-Stainless-Steel-Insert---Machine-B-A2

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

Stainless-Steel-Take-Up-with-Stainless-insert---Machine-A-A---FVSL613

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

timken-take-up-mounted-ball-bearing-unit-machined-stainless-AT206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking

timken-take-up-mounted-ball-bearing-unit-machined-stainless-AT206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Take-Up Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 3/4 in
Bearing Number N/A SUC204-12/F N/A SUC204-12/FVSL525 N/A SUC204-12/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Graphite Solid Lube N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube
Total Length L N/A 3.688 in93.7 mm
Total Height H N/A 3.620 in92.2 mm
Adjustment Screw Bore N N/A 0.656 in16.7 mm
Openinig Width N1 N/A 0.620 in15.7 mm
Openinig Width N2 N/A 1.438 in36.6 mm
Slot Width A1 N/A 0.540 in13.7 mm
Pitch Height H1 N/A 3.000 in76.2 mm
Height H2 N/A 2.250 in57.2 mm
Shaft Length L1 N/A 2.375 in60.3 mm
Dimension L2 N/A 0.380 in9.7 mm
Slot Length L3 N/A
Socket Width A2 N/A
Inner Ring Width B N/A 1.22 in31 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Weight N/A 1.5 Kg3.2 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Take-Up
Bearing Style N/A Ball Bearing