Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Corrosion TappedBase-Family Picture - Ball Bearing

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking

Corrosion TappedBase-Family Picture - Ball Bearing

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking

Corrosion TappedBase-Family Picture - Ball Bearing

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking

Corrosion TappedBase-Family Picture - Ball Bearing

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking

Corrosion TappedBase-Family Picture - Ball Bearing

Corrosion-Resistant Tapped Base Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 20 mm N/A 20 mm N/A 20 mm N/A 3/4 in N/A 3/4 in
Bearing Number N/A SUC204/F N/A SUC204/FVSL525 N/A SUC204/FVSL613 N/A SUC204-12/F N/A SUC204-12/FVSL525
Housing Width A N/A 1.142 in29.0 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Graphite Solid Lube N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Graphite Solid Lube
Total Length L N/A 2.880 in73.2 mm
Total Height H2 N/A 2.523 in64.1 mm
Bolt Hole Spacing J N/A 2.000 in50.8 mm
Dimension L1 N/A 0.000 in0.0 mm
Base to Center Height H N/A 1.313 in33.3 mm
Foot Height H1 N/A 0.000 in0.0 mm
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Weight N/A 0.6 Kg1.2 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Tapped Base
Bearing Style N/A