Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Stainless-Steel-3-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-A2

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

Blue-Polymer-3-Bolt-Flange-Stainless-Insert---Machine-B-A2

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

Stainless-Steel-3-Bolt-Flange-with-Stainless-Steel-Insert---Machine-A-A2---FVSL613

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-machined-stainless-3-bolt-AFB206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-machined-stainless-3-bolt-AFB206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant Three-Bolt Flanged Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 3/4 in
Bearing Number N/A SUC204-12/F N/A SUC204-12/FVSL525 N/A SUC204-12/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Graphite Solid Lube N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube
Total Length L N/A 2.500 in63.5 mm
Total Height H N/A 4.250 in108.0 mm
Total Width N/A 1.314 in33.4 mm
Bolt Hole Spacing J N/A 1.500 in38.1 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Flange Thickness A1 N/A 0.310 in7.9 mm
Housing Width A N/A 0.950 in24.1 mm
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Weight N/A 0.7 Kg1.5 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Three-Bolt Flange
Bearing Style N/A Ball Bearing