Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Corrosion TwoBolt-Family Picture Ball Bearing

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking

SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking

SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking

SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking

SUCFL-200-Two-Bolt-Flanged-Mounted Bearings---Stainless

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 1 7/16 in N/A 17 mm N/A 5/8 in N/A 15 mm N/A 1/2 in
Lubrication Type N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease N/A Standard Food Safe Grease
Total Length H N/A 6.339 in161.0 mm N/A 4.449 in113.0 mm N/A 4.449 in113.0 mm N/A 4.449 in113.0 mm N/A 4.449 in113.0 mm
Total Height L N/A 3.346 in85.0 mm N/A 2.362 in60.0 mm N/A 2.362 in60.0 mm N/A 2.362 in60.0 mm N/A 2.362 in60.0 mm
Bolt Hole Spacing J N/A 5.118 in130.0 mm N/A 3.543 in90.0 mm N/A 3.543 in90.0 mm N/A 3.543 in90.0 mm N/A 3.543 in90.0 mm
Housing Width A N/A 1.339 in34.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm N/A 1.024 in26.0 mm
Bolt Hole Size N N/A 0.551 in14.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm N/A 0.472 in12.0 mm
Center of Bearing from Housing End A2 N/A 0.748 in19.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm N/A 0.591 in15.0 mm
Center of Bearing from Bearing End S N/A 0.689 in17.5 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.689 in42.9 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm
Static Load Rating N/A 2766 lbf12300 N N/A 1203 lbf5350 N N/A 5350 N N/A 5350 N N/A 5350 N
Dynamic Load Rating N/A 4901 lbf21800 N N/A 2451 lbf10900 N N/A 10900 N N/A 10900 N N/A 10900 N
Weight N/A 1.2 Kg2.6 lb N/A 0.5 Kg N/A 0.5 Kg N/A 0.5 Kg N/A 0.5 Kg
Locking Style N/A Set Screw Locking
Housing Construction N/A Two-Bolt Flange
Bearing Style N/A