Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
FA-Poly-Round-Machined-Stainless-Piloted-Flange-with-Locking-Sleeve-A

Corrosion-Resistant Round Flanged Mounted Bearings - Poly-Round®

Image Coming Soon

Corrosion-Resistant Round Flanged Mounted Bearings - Poly-Round®

FEU4LKAFC--2-

Corrosion-Resistant Round Flanged Mounted Bearings - Poly-Round®

FEU4LKBFC

Corrosion-Resistant Round Flanged Mounted Bearings - Poly-Round®

NAU4LKAFC

Corrosion-Resistant Round Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 7/8 in
Bearing Style N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FE – Food Safe (Europe) N/A FE – Food Safe (Europe) N/A NA – Food Safe
Bearing Number N/A FAU4LK205-14 N/A FAU4LK205-14 N/A FEU4LK205-14 N/A FEU4LK205-14 N/A NAU4LK205-14
Housing Material N/A Machined Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Machined Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Machined Stainless Steel
DoubleLock® Style N/A Standard
Total Length L N/A 4.374 in111.1 mm
Total Height L N/A 4.374 in111.1 mm
Total Width N/A
Bolt Hole Spacing J N/A 2.563 in65.1 mm
Base Thickness A1 N/A
Housing Width A N/A 1.189 in30.2 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 0.343 in8.7 mm
Center of Bearing from Bearing End S N/A 0.503 in12.8 mm
Locking Sleeve Width B1 N/A 1.469 in37.3 mm
Locking Collar Outside Diameter d1 N/A 1.732 in44.0 mm
Weight N/A 1.2 Kg2.7 lb
Housing Construction N/A Round Flange