Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
FA-Poly-Round-Machined-Stainless-3-Bolt-Housing-with-Locking-Sleeve-A

Corrosion Resistant Hygienic Three-Bolt Flanged Mounted Bearings - Poly-Round®

Blue-Poly-3-Bolt-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A

Corrosion Resistant Hygienic Three-Bolt Flanged Mounted Bearings - Poly-Round®

Blue-Poly-3-Bolt-Quiklean-Housing-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A

Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®

FAU4LKHEAFB--2-

Corrosion Resistant Hygienic Three-Bolt Flanged Mounted Bearings - Poly-Round®

FAU4LKHVAFB--2-

Corrosion Resistant Hygienic Three-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US)
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FAU4LKHE204-12 N/A FAU4LKHV204-12
DoubleLock® Style N/A Standard N/A Standard N/A Standard N/A HE – High Temp. Expansion N/A HV – High Temp. Fixed
Total Length L N/A 2.500 in63.5 mm N/A 2.560 in65.0 mm N/A 2.560 in65.0 mm N/A 2.500 in63.5 mm N/A 2.500 in63.5 mm
Total Height H N/A 4.250 in108.0 mm N/A 4.340 in110.2 mm N/A 4.340 in110.2 mm N/A 4.250 in108.0 mm N/A 4.250 in108.0 mm
Bolt Hole Spacing J N/A 1.500 in38.1 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Flange Thickness A1 N/A 0.310 in7.9 mm N/A 0.438 in11.1 mm N/A 1.063 in27.0 mm N/A 0.310 in7.9 mm N/A 0.310 in7.9 mm
Housing Width A N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 1.575 in40.0 mm N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm
Dimension H1 N/A 1.688 in42.9 mm N/A 1.680 in42.7 mm N/A 1.688 in42.7 mm N/A 1.688 in42.9 mm N/A 1.688 in42.9 mm
Dimension J1 N/A 0.875 in22.4 mm
Center of Bearing from Housing End A2 N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm N/A 1.346 in34.2 mm N/A 1.346 in34.2 mm N/A 1.567 in39.8 mm N/A 1.346 in34.2 mm
Weight N/A 0.6 Kg1.4 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.3 lb N/A 0.6 Kg1.3 lb
Housing Construction N/A Three-Bolt Flange