Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
FA-Poly-Round-Machined-Stainless-2-Bolt-Housing-with-Locking-Sleeve-A

Corrosion Resistant Hygienic Two-Bolt Flanged Mounted Bearings - Poly-Round®

Blue-Poly-2-Bolt-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A

Corrosion Resistant Hygienic Two-Bolt Flanged Mounted Bearings - Poly-Round®

Blue-Poly-2-Bolt-Quiklean-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®

FAU4LKHEAFL--2-

Corrosion Resistant Hygienic Two-Bolt Flanged Mounted Bearings - Poly-Round®

FAU4LKHESFL--2-

Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US)
DoubleLock® Style N/A Standard N/A Standard N/A Standard N/A HE – High Temp. Expansion N/A HE – High Temp. Expansion
Total Length H N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.407 in111.9 mm N/A 4.407 in112.0 mm N/A 4.449 in113.0 mm
Total Height L N/A 2.421 in61.5 mm N/A 2.690 in68.3 mm N/A 2.690 in68.3 mm N/A 2.421 in61.5 mm N/A 2.362 in60.0 mm
Total Widtht N/A
Bolt Hole Spacing J N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.543 in90.0 mm
Base Thickness A1 N/A 0.438 in11.2 mm N/A 0.438 in11.2 mm N/A 1.059 in26.9 mm N/A 0.438 in11.2 mm N/A 0.394 in10.0 mm
Housing Width A N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 1.563 in39.7 mm N/A 0.950 in24.1 mm N/A 1.024 in26.0 mm
Bolt Hole Size N N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.472 in12.0 mm
Center of Bearing from Housing End A2 N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm N/A 0.594 in15.1 mm N/A 0.591 in15.0 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm N/A 1.346 in34.2 mm N/A 1.346 in34.2 mm N/A 1.567 in39.8 mm N/A 1.567 in39.8 mm
Weight N/A 3.30 Kg7.3 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.4 Kg0.9 lb N/A 0.4 Kg0.9 lb
Housing Construction N/A Two-Bolt Flange