Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Blue-Poly-4-Bolt-Quiklean-with-FA-Poly-Round-with-Locking-Sleeve-A

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®

FAU4LKSFQK--2-

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®

FEU4LKBFQK--2-

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®

FEU4LKSFQK--2-

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®

Blue-Poly-4-Bolt-Quiklean-Housing-with-NA-Poly-Round-Insert-with-Locking-Sleeve-A

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FE – Food Safe (Europe) N/A FE – Food Safe (Europe) N/A NA – Food Safe
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FEU4LK204-12 N/A FEU4LK204-12 N/A NAU4LK204-12
Housing Material N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer)
Total Length L N/A 3.375 in85.9 mm
Total Height L N/A 3.375 in85.9 mm
Bolt Hole Spacing J N/A 2.500 in63.5 mm
Base Thickness A1 N/A
Housing Width A N/A 1.571 in39.9 mm N/A 1.531 in38.9 mm N/A 1.571 in39.9 mm N/A 1.531 in38.9 mm N/A 1.571 in39.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm
Locking Collar Outside Diameter d1 N/A 1.614 in41.0 mm
Weight N/A 0.3 Kg0.6 lb N/A 0.9 Kg1.9 lb N/A 0.3 Kg0.6 lb N/A 0.9 Kg1.9 lb N/A 0.3 Kg0.6 lb
Housing Construction N/A Four-Bolt Square Flange