Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Blue-Poly-2-Bolt-Quiklean-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®

FAU4LKSFLQK--2-

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®

ONU4LKSFLQK205-16--2-

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®

FEU4LKBFLQK

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®

FEU4LKSFLQK--2-

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FE – Food Safe (Europe) N/A FE – Food Safe (Europe)
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FEU4LK204-12 N/A FEU4LK204-12
Housing Material N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel
Total Length H N/A 4.407 in111.9 mm N/A 4.407 in111.9 mm N/A 3.562 in90.5 mm N/A 4.407 in111.9 mm N/A 4.407 in111.9 mm
Total Height L N/A 2.690 in68.3 mm N/A 2.420 in61.5 mm N/A 2.418 in61.4 mm N/A 2.690 in68.3 mm N/A 2.420 in61.5 mm
Bolt Hole Spacing J N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 2.812 in71.4 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm
Base Thickness A1 N/A 1.059 in26.9 mm N/A 0.940 in23.9 mm N/A 0.920 in23.4 mm N/A 1.059 in26.9 mm N/A 0.940 in23.9 mm
Housing Width A N/A 1.563 in39.7 mm N/A 1.530 in38.9 mm N/A 1.530 in38.9 mm N/A 1.563 in39.7 mm N/A 1.530 in38.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.344 in8.7 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm N/A 1.094 in27.8 mm N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm
Locking Collar Outside Diameter d1 N/A 1.614 in41.0 mm
Weight N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.3 lb N/A 0.5 Kg1.1 lb N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.3 lb
Housing Construction N/A Two-Bolt Flange