Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Blue-Poly-3-Bolt-Quiklean-Housing-with-FA-Poly-Round-Insert-with-Locking-Sleeve-A

Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®

Image Coming Soon

Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®

FEU4LKBFBQK

Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®

Image Coming Soon

Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®

NAU4LKBFBQK206--2-

Corrosion-Resistant QuiKlean® Three-Bolt Flanged Mounted Bearings - Poly-Round®
Bore Size N/A 3/4 in
Bearing Style N/A FA – Food Safe (US) N/A FA – Food Safe (US) N/A FE – Food Safe (Europe) N/A FE – Food Safe (Europe) N/A NA – Food Safe
Bearing Number N/A FAU4LK204-12 N/A FAU4LK204-12 N/A FEU4LK204-12 N/A FEU4LK204-12 N/A NAU4LK204-12
Housing Material N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Hygienic Blue Thermoset (Polymer)
Total Length L N/A 2.560 in65.0 mm N/A 2.500 in63.5 mm N/A 2.560 in65.0 mm N/A 2.500 in63.5 mm N/A 2.560 in65.0 mm
Total Height H N/A 4.340 in110.2 mm N/A 4.250 in108.0 mm N/A 4.340 in110.2 mm N/A 4.250 in108.0 mm N/A 4.340 in110.2 mm
Bolt Hole Spacing J N/A 1.500 in38.1 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Flange Thickness A1 N/A 1.063 in27.0 mm N/A 0.813 in20.7 mm N/A 1.063 in27.0 mm N/A 0.813 in20.7 mm N/A 1.063 in27.0 mm
Housing Width A N/A 1.575 in40.0 mm N/A 1.531 in38.9 mm N/A 1.575 in40.0 mm N/A 1.531 in38.9 mm N/A 1.575 in40.0 mm
Dimension H1 N/A 1.688 in42.7 mm N/A 1.688 in42.9 mm N/A 1.688 in42.7 mm N/A 1.688 in42.9 mm N/A 1.688 in42.7 mm
Dimension J1 N/A 0.875 in22.4 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm N/A 1.220 in31.0 mm
Center of Bearing from Bearing End S N/A 0.437 in11.1 mm
Locking Sleeve Width B1 N/A 1.346 in34.2 mm
Locking Collar Outside Diameter d1 N/A 1.614 in41.0 mm
Weight N/A 0.2 Kg0.5 lb N/A 0.7 Kg1.6 lb N/A 0.2 Kg0.5 lb N/A 0.7 Kg1.6 lb N/A 0.2 Kg0.5 lb
Housing Construction N/A Three-Bolt Flange