Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
Unit of Measure
Items
timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-4-bolt-BFQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-4-bolt-BFQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-4-bolt-SFQK206-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-4-bolt-SFQK206-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-4-bolt-BFQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 3/4 in N/A 20 mm
Housing Material N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Cast Stainless Steel N/A Blue Thermoset (Polymer)
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-IP69K/F
Total Length L N/A 3.375 in85.9 mm
Total Height L N/A 3.375 in85.9 mm
Total Width N/A 1.940 in49.3 mm N/A 1.940 in49.3 mm N/A 1.814 in46.1 mm N/A 1.814 in46.1 mm N/A 1.940 in49.3 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Bolt Hole Spacing J N/A 2.500 in63.5 mm
Housing Width A N/A 1.571 in39.9 mm N/A 1.571 in39.9 mm N/A 1.531 in38.9 mm N/A 1.531 in38.9 mm N/A 1.571 in39.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm N/A 1.094 in27.8 mm N/A 1.220 in31.0 mm
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Weight N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.9 Kg2 lb N/A 0.9 Kg2 lb N/A 0.3 Kg0.6 lb
Housing Construction N/A Four-Bolt Square Flange
Bearing Style N/A