Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
(Product only available in the US and Canada at this time)
Unit of Measure
Items
timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-2-bolt-BFLQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-2-bolt-BFLQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-2-bolt-SFLQK206-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-2-bolt-SFLQK206-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-cast-stainless-quiklean-2-bolt-SFLQK206-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Cast Stainless Steel N/A Cast Stainless Steel N/A Cast Stainless Steel
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length H N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 3.562 in90.5 mm
Total Height L N/A 2.690 in68.3 mm N/A 2.690 in68.3 mm N/A 2.420 in61.5 mm N/A 2.420 in61.5 mm N/A 2.418 in61.4 mm
Bolt Hole Spacing J N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 2.812 in71.4 mm
Base Thickness A1 N/A 1.059 in26.9 mm N/A 1.059 in26.9 mm N/A 0.940 in23.9 mm N/A 0.940 in23.9 mm N/A 0.920 in23.4 mm
Housing Width A N/A 1.563 in39.7 mm N/A 1.563 in39.7 mm N/A 1.530 in38.9 mm N/A 1.530 in38.9 mm N/A 1.530 in38.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.344 in8.7 mm
Center of Bearing from Housing End A2 N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.094 in27.8 mm N/A 1.094 in27.8 mm N/A 1.094 in27.8 mm
Center of Bearing from Bearing End S N/A 0.5 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Weight N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.400 lb N/A 0.6 Kg1.400 lb N/A 0.5 Kg1.2 lb
Housing Construction N/A Two-Bolt Flange
Bearing Style N/A Ball Bearing