Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
2-Bolt-Blue-Thermoset-QK---Stainless-Ball-Insert--2-

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

2-Bolt-Blue-Thermoset-QK---Stainless-Ball-Insert--2-

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-2-bolt-BFLQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-2-bolt-BFLQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking

SUCSFLQK204--5-

Corrosion-Resistant QuiKlean® Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Cast Stainless Steel
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Bearing Number N/A SUC204-12/F N/A SUC204-12/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12/F
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length H N/A 4.407 in112.0 mm
Total Height L N/A 2.690 in68.3 mm N/A 2.690 in68.3 mm N/A 2.690 in68.3 mm N/A 2.690 in68.3 mm N/A 2.420 in61.5 mm
Bolt Hole Spacing J N/A 3.532 in89.7 mm
Base Thickness A1 N/A 1.059 in26.9 mm N/A 1.059 in26.9 mm N/A 1.059 in26.9 mm N/A 1.059 in26.9 mm N/A 0.940 in23.9 mm
Housing Width A N/A 1.563 in39.7 mm N/A 1.563 in39.7 mm N/A 1.563 in39.7 mm N/A 1.563 in39.7 mm N/A 1.530 in38.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.22 in31 mm N/A 1.094 in27.8 mm
Center of Bearing from Bearing End S N/A 0.5 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Weight N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.2 Kg0.5 lb N/A 0.6 Kg1.4 lb
Housing Construction N/A Two-Bolt Flange
Bearing Style N/A Ball Bearing