Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
SUCBFQK205-16-F--2-

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

SUCBFQK205-16-F--2-

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-4-bolt-BFQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-4-bolt-BFQK206-NLH-SUC206-insert-IP69K-F-seal-angle

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking

SUCSFQK206-F--2-

Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A Cast Stainless Steel
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Bearing Number N/A SUC204-12/F N/A SUC204-12/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12/F
Total Length L N/A 3.375 in85.9 mm
Total Height L N/A 3.375 in85.9 mm
Total Width N/A 1.940 in49.3 mm N/A 1.940 in49.3 mm N/A 1.940 in49.3 mm N/A 1.940 in49.3 mm N/A 1.814 in46.1 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Bolt Hole Spacing J N/A 2.500 in63.5 mm
Housing Width A N/A 1.571 in39.9 mm N/A 1.571 in39.9 mm N/A 1.571 in39.9 mm N/A 1.571 in39.9 mm N/A 1.531 in38.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.220 in31.0 mm N/A 1.094 in27.8 mm
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Weight N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.9 Kg2 lb
Housing Construction N/A Four-Bolt Square Flange
Bearing Style N/A Ball Bearing N/A Ball Bearing N/A N/A N/A