Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Rigid Compression Couplings
Resists Breakage, Built for Strength and Toughness

The design of the rigid compression couplings is ideal for tough applications where strength and affordability are important. The cast steel couplings are an excellent choice for joining two shafts of the same size. This type The kind of coupling is also known as a "rigid clamp style" coupling.

Made from cast steel, castings are first rough machined. A 1/16" spacer is placed between the coupling halves which are bolted together for final boring. The spacer is removed and the result is a compression clamp on the shaft. Choose from standard sizes for shafts 1-7/16" through 5".
Unit of Measure
Items
GDRigidCompression_Coupling1

GD107

GDRigidCompression_Coupling1

GD108

GDRigidCompression_Coupling1

GD115

GDRigidCompression_Coupling1

GD200

GDRigidCompression_Coupling1

GD203
Assembly Bolts N/A 1/2 (4) N/A 1/2 (4) N/A 1/2 (4) N/A 1/2 (4) N/A 5/8 (4)
Weight N/A 14.50 lb N/A 14 lb N/A 22.5 lb N/A 22.00 lb N/A 30.500 lb
Shaft Size N/A 1-7/16 in N/A 1-1/2 in N/A 1-15/16 in N/A 2 in N/A 2-3/16 in
Outside Diameter N/A 4.5000 in N/A 4.5000 in N/A 5.2500 in N/A 5.2500 in N/A 6.0000 in
Length N/A 6.188 in N/A 6.188 in N/A 8.000 in N/A 8.000 in N/A 8.625 in
UPC Code N/A 883450011570 N/A 883450011594 N/A 883450011631 N/A 883450011655 N/A 883450011679
UPC Number N/A 883450011570 N/A 883450011594 N/A 883450011631 N/A 883450011655 N/A 883450011679
Material N/A Cast Steel
Description  N/A