Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
A-5220-WS Cylindrical Roller Radial Bearings - 5200, A5200 Metric Series |
A-5220-WS R6 Cylindrical Roller Radial Bearings - 5200, A5200 Metric Series |
A-5222-WS Cylindrical Roller Radial Bearings - 5200, A5200 Metric Series |
A-5222-WS R6 Cylindrical Roller Radial Bearings - 5200, A5200 Metric Series |
A-5224-WS Cylindrical Roller Radial Bearings - 5200, A5200 Metric Series |
|||||
| Bore d | N/A 100 mm | N/A 100 mm | N/A 110 mm | N/A 110 mm | N/A 120 mm | |||||
| O.D. D | N/A 180 mm7.0866 in | N/A 180 mm7.0866 in | N/A 200 mm7.8740 in | N/A 200 mm7.8740 in | N/A 215 mm8.4646 in | |||||
| Width B | N/A 60.325 mm2.3750 in | N/A 60.325 mm2.3750 in | N/A 69.85 mm2.7500 in | N/A 69.85 mm2.7500 in | N/A 76.2 mm3.0000 in | |||||
| DUR/DOR F/E | N/A 121.133 mm4.7690 in | N/A 121.133 mm4.7690 in | N/A 133.078 mm5.2393 in | N/A 133.078 mm5.2393 in | N/A 145.265 mm5.7191 in | |||||
| Static Load Rating Co | N/A 594000 N134000 lbf | N/A 594000 N134000 lbf | N/A 790000 N178000 lbf | N/A 790000 N178000 lbf | N/A 952000 N214000 lbf | |||||
| Dynamic Load Rating C11 | N/A 474000 N107000 lbf | N/A 474000 N107000 lbf | N/A 612000 N138000 lbf | N/A 612000 N138000 lbf | N/A 707000 N159000 lbf | |||||
| Chamfer rsmin | N/A 4.4 mm0.16 in | N/A 4.4 mm0.16 in | N/A 4.4 mm0.16 in | N/A 4.4 mm0.16 in | N/A 5.50 mm0.22 in | |||||
| Chamfer r1smin2 | N/A 2.1 mm0.080 in | |||||||||
| Backing Shaft Diameter ds | N/A 117.1 mm4.6100 in | N/A 117.1 mm4.6100 in | N/A 128.8 mm5.0700 in | N/A 128.8 mm5.0700 in | N/A 140.1 mm5.5200 in | |||||
| Backing Housing Diameter Ds | N/A 165.6 mm6.5200 in | N/A 165.6 mm6.5200 in | N/A 182.3 mm7.1800 in | N/A 182.3 mm7.1800 in | N/A 196.1 mm7.7200 in | |||||
| Dimension S3 | N/A 4.26 mm0.168 in | N/A 4.26 mm0.168 in | N/A 4.29 mm0.169 in | N/A 4.29 mm0.169 in | N/A 4.29 mm0.169 in | |||||
| Geometry Factor Cg4 | N/A 0.131 | N/A 0.131 | N/A 0.1440 | N/A 0.1440 | N/A 0.1550 | |||||
| Thermal Speed Ratings - Oil | N/A 2800 rpm | N/A 2800 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | |||||
| Thermal Speed Ratings - Grease | N/A 2500 rpm | N/A 2500 rpm | N/A 2100 rpm | N/A 2100 rpm | N/A 1900 rpm | |||||
| Weight | N/A 14 lb | N/A 14 lb | N/A 20.300 lb | N/A 20.300 lb | N/A 25.60 lb | |||||
| Type | N/A WS | |||||||||
| Full Timken Part Number | N/A | |||||||||
|
||||||||||