Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Cylindrical Roller Radial Bearings CRB - Inner Rings

Cylindrical Roller Radial Bearings - Inner Rings

Cylindrical Roller Radial Bearings CRB - Inner Rings

Cylindrical Roller Radial Bearings - Inner Rings

Cylindrical Roller Radial Bearings CRB - Inner Rings

Cylindrical Roller Radial Bearings - Inner Rings

Cylindrical Roller Radial Bearings CRB - Inner Rings

Cylindrical Roller Radial Bearings - Inner Rings

Cylindrical Roller Radial Bearings CRB - Inner Rings

Cylindrical Roller Radial Bearings - Inner Rings
Shaft Diameter N/A 6.5 in N/A 7.0866 in N/A 9.0551 in N/A 11.811 in N/A 11.811 in
DUR/DOR F/E N/A 7.126 in181 mm N/A 7.9528 in202 mm N/A 10.2362 in260 mm N/A 13.0709 in332 mm N/A 13.0709 in332 mm
Dimension B N/A 6.625 in168.275 mm N/A 6.6142 in168 mm N/A 8.1102 in206 mm N/A 11.811 in300 mm N/A 11.811 in300 mm
Type N/A RY-3 N/A RY-6 N/A RY-6 N/A RX-2 N/A RX-2