Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Cylindrical Roller Radial Bearings CRB - Outer Ring 768RXS2965

Cylindrical Roller Radial Bearings - Outer Rings

Cylindrical Roller Radial Bearings CRB - Outer Ring 768RXS2965

Cylindrical Roller Radial Bearings - Outer Rings

Cylindrical Roller Radial Bearings CRB - Outer Ring 768RXS2965

Cylindrical Roller Radial Bearings - Outer Rings

Cylindrical Roller Radial Bearings CRB - Outer Ring 768RXS2965

Cylindrical Roller Radial Bearings - Outer Rings

Cylindrical Roller Radial Bearings CRB - Outer Ring 768RXS2965

Cylindrical Roller Radial Bearings - Outer Rings
O.D. D N/A 8 7/8 in225.425 mm N/A 10.2362 in260 mm N/A 12.9921 in330 mm N/A 16.5354 in420 mm N/A 16.5354 in420 mm
Width C N/A 6.625 in168.275 mm N/A 6.6142 in168 mm N/A 8.1102 in206 mm N/A 11.811 in300 mm N/A 11.811 in300 mm
DUR/DOR F/E N/A 7.126 in181 mm N/A 7.9528 in202 mm N/A 10.2362 in260 mm N/A 13.0709 in332 mm N/A 13.0709 in332 mm
Type N/A RY-3 N/A RY-6 N/A RY-6 N/A RX-1 N/A RX-2
Lubrication Groove g N/A N/A N/A N/A 0.71 in18.0 mm N/A 0.47 in12.0 mm
Lubrication Hole Diameter h N/A N/A N/A N/A 0.35 in9.0 mm N/A 0.24 in6.0 mm
Number of Lubrication Holes N/A N/A N/A N/A 8 N/A 8