Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
E-1673-B Cylindrical Roller Radial Bearings - Single Row Standard |
105RU32R3 Cylindrical Roller Radial Bearings - Single Row Standard |
105RU02 R3 Cylindrical Roller Radial Bearings - Single Row Standard |
105RU32R3 Cylindrical Roller Radial Bearings - Single Row Standard |
105RN32R3 Cylindrical Roller Radial Bearings - Single Row Standard |
|||||
| Design Units | N/A Metric | |||||||||
| d - Bore | N/A 100 mm | N/A 105 mm | N/A 105 mm | N/A 105 mm | N/A 105 mm | |||||
| D - Outer Diameter | N/A 180 mm7.0866 in | N/A 190 mm7.4803 in | N/A 190 mm7.4803 in | N/A 190 mm7.4803 in | N/A 190 mm7.4803 in | |||||
| C - Inner Ring Width | N/A 34 mm1.3386 in | N/A 65.088 mm2.5625 in | N/A 36 mm1.4173 in | N/A 65.1 mm2.5625 in | N/A 65.1 mm2.5625 in | |||||
| B - Outer Ring Width | N/A 34 mm1.3386 in | N/A 65.088 mm2.5625 in | N/A 36 mm1.4173 in | N/A 65.1 mm2.5625 in | N/A 65.1 mm2.5625 in | |||||
| C0 - Static Radial Rating | N/A 237000 N53300 lbf | N/A 640000 N144000 lbf | N/A 246000 N55300 lbf | N/A 640000 N144000 lbf | N/A 640000 N144000 lbf | |||||
| C - Dynamic Radial Rating1 | N/A 195000 N43800 lbf | N/A 471000 N106000 lbf | N/A 220000 N49500 lbf | N/A 471000 N106000 lbf | N/A 471000 N106000 lbf | |||||
| Reference Thermal Speed Rating (Grease) | N/A 2200 rpm | N/A 2400 rpm | N/A 2100 rpm | N/A 2500 rpm | N/A 2500 rpm | |||||
| Reference Thermal Speed Rating (Oil)2 | N/A 2600 rpm | N/A 2700 rpm | N/A 2600 rpm | N/A 2800 rpm | N/A 2800 rpm | |||||
| R - Inner Ring "To Clear" Radius3 | N/A 4.1 mm0.200 in | N/A 2.0 mm0.100 in | N/A 2.0 mm0.100 in | N/A | N/A | |||||
| r - Outer Ring "To Clear" Radius4 | N/A 2 mm0.1 in | N/A 2 mm0.1 in | N/A 2 mm0.1 in | N/A 2 mm0.08 in | N/A 2 mm0.08 in | |||||
| da - Inner Ring Backing Diameter | N/A | N/A 121 mm4.8000 in | N/A 121 mm4.8000 in | N/A 120.7 mm4.7500 in | N/A 120.7 mm4.7500 in | |||||
| Da - Outer Ring Backing Diameter | N/A 0 mm0.0000 in | N/A 175 mm6.9000 in | N/A 175 mm6.9000 in | N/A 174.6 mm6.8800 in | N/A 174.6 mm6.8800 in | |||||
| Cg - Geometry Factor5 | N/A 0.0898 | N/A 0.1129 | N/A 0.0896 | N/A 0.115 | N/A 0.115 | |||||
| Bearing Weight | N/A | N/A 8.3 Kg18.300 lb | N/A 4.60 Kg10.1 lb | N/A 8.3 Kg18.300 lb | N/A 8.3 Kg18.300 lb | |||||
| Type | N/A NJ | N/A NU | N/A NU | N/A NU | N/A N | |||||
| Full Timken Part Number | N/A | |||||||||
|
||||||||||