Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Ideal choice where the shaft is not practical to use as inner raceway.
  • Designed to meet established inch tolerances.
  • Maximum shaft fillet radius cannot exceed inner-ring bore chamfer as shown.
  • Optional centralized lubrication groove (bore) or through hole available – specify when ordering.
  • Designed to be axially clamped against shoulder for loose transition fit on shaft.
  • After mounting, for tight transition fit (keeping inner ring from rotating relative to shaft), inner-ring O.D. must not exceed raceway diameter on matching bearing.
  • After mounting, if O.D. of inner ring exceeds the required raceway diameter for matching bearing, ring should be ground to proper diameter while mounted on shaft.
  • Unmarked end of inner ring to be assembled against the shaft shoulder to ensure clearing the maximum allowable shaft fillet as indicated in tables shown.
Unit of Measure
Items
CRB-Inner-Ring-606832-top-angle-view.jpg

Inner Ring (IR)

CRB-Inner-Ring-606832-top-angle-view.jpg

Inner Ring (IR)

CRB-Inner-Ring-606832-top-angle-view.jpg

Inner Ring (IR)

CRB-Inner-Ring-606832-top-angle-view.jpg

Inner Ring (IR)

CRB-Inner-Ring-606832-top-angle-view.jpg

Inner Ring (IR)
Shaft Diameter N/A 3.125 in N/A 3.25 in N/A 3.25 in N/A 3.375 in N/A 3.50 in
Dimension D N/A 3.125 in79.375 mm N/A 3.250 in82.55 mm N/A 3.250 in82.55 mm N/A 3.375 in85.725 mm N/A 3.500 in88.9 mm
Dimension F N/A 3.7500 in95.250 mm N/A 3.7500 in95.250 mm N/A 4 in101.600 mm N/A 4 in101.600 mm N/A 4 in101.600 mm
Dimension B N/A 2 in50.8 mm
Chamfer rsmin N/A 0.10 in2.54 mm
Max. Loose Transition Fit S N/A 3.1246 in79.365 mm N/A 3.2495 in82.537 mm N/A 3.2495 in82.537 mm N/A 3.3745 in85.712 mm N/A 3.4995 in88.887 mm
Min. Loose Transition Fit S N/A 3.1239 in79.347 mm N/A 3.2487 in82.517 mm N/A 3.2487 in82.517 mm N/A 3.3737 in85.692 mm N/A 3.4987 in88.867 mm
Max. Interference Fit N/A 3.1259 in79.398 mm N/A 3.2511 in82.578 mm N/A 3.2511 in82.578 mm N/A 3.3761 in85.753 mm N/A 3.5011 in88.928 mm
Min. Interference Fit N/A 3.1254 in79.385 mm N/A 3.2505 in82.563 mm N/A 3.2505 in82.563 mm N/A 3.3755 in85.738 mm N/A 3.5005 in88.913 mm
Weight N/A 1.940 lb0.88 Kg N/A 1.56 lb0.708 Kg N/A 2.4 lb1.089 Kg N/A 2.050 lb0.93 Kg N/A 1.67 lb0.757 Kg