Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
    Material:
  • "TA" - Aluminum Alloy per AMS-QQ-A-200/3 or AMS-QQ-A-225/6 (2024-T851 or 2024-T8511) - chemical film treatment per MIL-DTL-5541- AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A.
  • "TC" - Corrosion Resistant Steel, AMS 5643 (17-4 PH) Condition H-1150 per AMS-H-6875 - passivated per AMS 2700 method 1, type 2 or type 8, or ASTM A 967 - AT 3200 Bearing Liner System, permanently bonded to bearing inside diameter and flange face. Qualified to SAE-AS81820 Type A.
  • Options:
  • "P" indicates cadmium plating per AMS-QQ-P-416 Class 2, Type II (17-4 PH only)(ex.: AJB-4TC-008P)
  • "E" indicates Zinc-Nickel plating per AMS 2417 Type 2 (17-4 PH only) (ex.: AJB-4TC-008E)
  • "D1" indicates a .010" oversize outside diameter (ex.: AJB-4TA-008D1)
  • "D2" indicates a .020" oversize outside diameter (ex.: AJB-4TA-008D2)
Unit of Measure
Items
AJB-TA/ -TC Image

Aurora Bearing AJB-TA/ -TC Journal Bearings SAE-AS81934/1

AJB-TA/ -TC Image

Aurora Bearing AJB-TA/ -TC Journal Bearings SAE-AS81934/1

AJB-TA/ -TC Image

Aurora Bearing AJB-TA/ -TC Journal Bearings SAE-AS81934/1

AJB-TA/ -TC Image

Aurora Bearing AJB-TA/ -TC Journal Bearings SAE-AS81934/1

AJB-TA/ -TC Image

Aurora Bearing AJB-TA/ -TC Journal Bearings SAE-AS81934/1
SAE Part Number N/A M81934/1-04A005 N/A M81934/1-04A005T N/A M81934/1-04A005U N/A M81934/1-04C005 N/A M81934/1-04C005T
B - Bore Diameter N/A .2515 in N/A .2515 in N/A .2515 in N/A .2515 in N/A .2515 in
D - Outside Diameter N/A .3760 in N/A .3860 in N/A .3960 in N/A .3760 in N/A .3860 in
L - Sleeve Length N/A .156 in N/A .156 in N/A .156 in N/A .156 in N/A .156 in
Material N/A Aluminum N/A Aluminum N/A Aluminum N/A Stainless Steel N/A Stainless Steel
Weight (L-1.00) N/A .006 lb/in N/A .006 lb/in N/A .006 lb/in N/A .016 lb/in N/A .016 lb/in
Total Weight N/A .0009 lb N/A .0009 lb N/A .0009 lb N/A .0025 lb N/A .0025 lb