Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
AJB-4TFA-005 Aurora Bearing AJB-TFA/ -TFC Flanged Journal Bearings SAE-AS81934/2 |
AJB-4TFA-005D1 Aurora Bearing AJB-TFA/ -TFC Flanged Journal Bearings SAE-AS81934/2 |
AJB-4TFA-005D2 Aurora Bearing AJB-TFA/ -TFC Flanged Journal Bearings SAE-AS81934/2 |
AJB-4TFC-005 Aurora Bearing AJB-TFA/ -TFC Flanged Journal Bearings SAE-AS81934/2 |
AJB-4TFC-005D1 Aurora Bearing AJB-TFA/ -TFC Flanged Journal Bearings SAE-AS81934/2 |
|||||
| SAE Part Number | N/A M81934/2-04A005 | N/A M81934/2-04A005T | N/A M81934/2-04A005U | N/A M81934/2-04C005 | N/A M81934/2-04C005T | |||||
| Nominal Size | N/A 1/4 | N/A 1/4 | N/A 1/4 | N/A 1/4 | N/A 1/4 | |||||
| B - Bore Diameter | N/A .2515 in | N/A .2515 in | N/A .2515 in | N/A .2515 in | N/A .2515 in | |||||
| D - Outside Diameter | N/A .3760 in | N/A .3860 in | N/A .3960 in | N/A .3760 in | N/A .3860 in | |||||
| H - Flange Diameter | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | |||||
| W - Flange Width | N/A .0625 in | N/A .0625 in | N/A .0625 in | N/A .0625 in | N/A .0625 in | |||||
| L - Sleeve Length | N/A .156 in | N/A .156 in | N/A .156 in | N/A .156 in | N/A .156 in | |||||
| Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Stainless Steel | N/A Stainless Steel | |||||
| Sleeve Weight (L-1.00) | N/A .006 lb/in | N/A .006 lb/in | N/A .006 lb/in | N/A .016 lb/in | N/A .016 lb/in | |||||
| Flange Weight | N/A .002 lb | N/A .002 lb | N/A .002 lb | N/A .006 lb | N/A .006 lb | |||||
| Total Weight | N/A .0029 lb | N/A .0029 lb | N/A .0029 lb | N/A .0085 lb | N/A .0085 lb | |||||
|
|
||||||||||