Smarter Bearing Selection Is Here

The Timken® Syber® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Batch CAD Cart (0)
  • Cart is empty

The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.

See attached Assembly Instructions for repair procedure.

Unit of Measure
Items
D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)
Description  N/A D/HD2-RIVET PINS-SET OF 25 N/A D/HD3-RIVET PINS-SET OF 25 N/A D/HD4-RIVET PINS-SET OF 25 N/A D/HD5-RIVET PINS-SET OF 25 N/A D/HD6-RIVET PINS-SET OF 25
Coupling Size N/A D / HD2 N/A D / HD3 N/A D / HD4 N/A D / HD5 N/A D / HD6
Material N/A Steel
Style N/A Rivet Pin Sets
Weight N/A 0.02 lb N/A 0.02 lb N/A 0.03 lb N/A 0.06 lb N/A 0.09 lb
# of Bolts N/A 25