Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.
For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.)
Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole, at 90 = at 90 degrees.
| Items |
68514449452 D Type with Keyway - Inch (Imperial) Bores |
68514444033 D Type with Keyway - Inch (Imperial) Bores |
68514444126 D Type with Keyway - Inch (Imperial) Bores |
68514476323 D Type with Keyway - Inch (Imperial) Bores |
68514444286 D Type with Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A D4B-UJ-3/8X3/8 | N/A D6B-UJ-1/2X1/2 | N/A D6B-UJ-1/2X1/2-NSS BE | N/A D6B-UJ-1/2X1/2-1/8PH BE | N/A D7B-UJ-5/8X5/8 | |||||
| Material | N/A Steel | |||||||||
| Bore A & B | N/A 3/8 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | |||||
| Type | N/A Universal Joints - D Type | |||||||||
| Size | N/A D4B | N/A D6B | N/A D6B | N/A D6B | N/A D7B | |||||
| Keyway A & B (W x D) | N/A 1/8 x 1/16 in | N/A 1/8 x 1/16 in | N/A 1/8 x 1/16 in | N/A 1/8 Pin Holes in | N/A 3/16 x 3/32 in | |||||
| Set Screw Size | N/A No Setscrew | N/A 10-24 | N/A No Setscrew | N/A No Setscrew | N/A 10-24 | |||||
| Weight | N/A 0.22 lb | N/A 0.52 lb | N/A 0.52 lb | N/A 0.55 lb | N/A 0.65 lb | |||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 0.750 in | N/A 1.000 in | N/A 1.000 in | N/A 1.000 in | N/A 1.12 in | |||||
| Overall Length | N/A 2.680 in | N/A 3.380 in | N/A 3.380 in | N/A 3.380 in | N/A 3.50 in | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Bore Depth (Dimension C) | N/A 0.880 in | N/A 1.000 in | N/A 1.000 in | N/A 1.000 in | N/A 1.00 in | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.440 in11.00 mm | N/A 0.560 in13.00 mm | N/A 0.560 in13.00 mm | N/A 0.560 in13.00 mm | N/A 0.62 in15.00 mm | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 768.00 in-lb | N/A 1560.00 in-lb | N/A 1560.00 in-lb | N/A 1560.00 in-lb | N/A 2880.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 1.34 in | N/A 1.680 in | N/A 1.680 in | N/A 1.680 in | N/A 1.75 in | |||||
| Connection Type A x B | N/A 3/8 x 3/8 in | N/A 1/2 x 1/2 in | N/A 1/2 x 1/2 in | N/A 1/2 x 1/2 in | N/A 5/8 x 5/8 in | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 1.50750 in³ | N/A 3.38000 in³ | N/A 3.38000 in³ | N/A 3.38000 in³ | N/A 5.85938 in³ | |||||
|
|
||||||||||