Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

D Type Universal Joints incorporate a standard pin and block design, and are ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) 

Description Abbreviations: KW = Keyway, SS = Setscrew, BE = Both Ends, PH = Pin Hole.

Unit of Measure
Items
D303 Stainless Steel Ujoint

D Type with Keyway - Metric Bores

D303 Stainless Steel Ujoint

D Type with Keyway - Metric Bores

D303 Stainless Steel Ujoint

D Type with Keyway - Metric Bores
Description  N/A D5B-UJ-9MMH7X12MMH7 N/A D10B-UJ-18MMH7X18MMH7 N/A D12B-UJ-14MMH7X14MMH7-PH NKW
Material N/A Steel
Bore A & B N/A 9 & 12 mm N/A 18.00 mm N/A 14.00 mm
Type N/A Universal Joints - D Type
Size N/A D5B N/A D10B N/A D12B
Keyway A & B (W x D) N/A 3 x 1.4 mm & 4 x 1.8 mm N/A 6 x 2.8 mm N/A 5 x 2.3 mm & Pin Hole
Set Screw Size N/A M4 x 4 N/A M6 x 6 mm N/A M8 x 12 mm & Pin Hole
Weight N/A 0.70 lb N/A 1.52 lb N/A 3.50 lb
Style N/A Bored
Outside Diameter N/A 0.880 in N/A 1.500 in N/A 2.000 in
Overall Length N/A 3.000 in N/A 4.25 in N/A 5.440 in
Color N/A Metallic
Operating Temperature Range N/A -30 to 212 ºF
Static Breaking Torque N/A 132.00 N·m N/A 895.00 N·m N/A 1762.00 N·m
Bore Depth (Dimension C) N/A 0.880 in N/A 1.180 in N/A 1.500 in
Max. Bore (Dimensions ID1/ID2) N/A 0.690 in17.00 mm N/A 1.12 in28.00 mm N/A 1.5 in38 mm
Max. Speed N/A 1750.00 rpm
Static Breaking Torque N/A 1176.00 in-lb N/A 7920.00 in-lb N/A 15600.00 in-lb
Main Pin Height (Dimension E) N/A 1.500 in N/A 2.12 in N/A 2.72 in
Connection Type A x B  N/A 9 x 12 mm N/A 18 x 18 mm N/A 14 x 14 mm
Max. Angle Offset N/A 25.00 º
Cubic inches N/A 2.32320 in³ N/A 9.56250 in³ N/A 21.76 in³