Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
68514431057 D Type 303 Stainless Steel - Solid Bore |
68514431164 D Type 303 Stainless Steel - Solid Bore |
68514432083 D Type 303 Stainless Steel - Solid Bore |
68514431167 D Type 303 Stainless Steel - Solid Bore |
68514431171 D Type 303 Stainless Steel - Solid Bore |
|||||
| Description | N/A D4-UJ-SS-SOLIDXSOLID | N/A D6-UJ-SS-SOLIDXSOLID | N/A D8-UJ-SS-SOLIDXSOLID-UNASSEMBLED | N/A D8-UJ-SS-SOLIDXSOLID | N/A D10-UJ-SS-SOLIDXSOLID | |||||
| Type | N/A Universal Joints - D Type | |||||||||
| Size | N/A D4 | N/A D6 | N/A D8 | N/A D8 | N/A D10 | |||||
| Material | N/A 303 Stainless Steel | |||||||||
| Set Screw Size | N/A No Setscrew | |||||||||
| Weight | N/A 0.29 lb | N/A 0.65 lb | N/A 1.09 lb | N/A 1.12 lb | N/A 1.84 lb | |||||
| Style | N/A Unbored | |||||||||
| Outside Diameter | N/A 0.750 in | N/A 1.000 in | N/A 1.250 in | N/A 1.250 in | N/A 1.500 in | |||||
| Overall Length | N/A 2.680 in | N/A 3.380 in | N/A 3.75 in | N/A 3.75 in | N/A 4.25 in | |||||
| Color | N/A Metallic | |||||||||
| Operating Temperature Range | N/A -30 to 212 ºF | |||||||||
| Bore Depth (Dimension C) | N/A 0.880 in | N/A 1.000 in | N/A 1.060 in | N/A 1.060 in | N/A 1.180 in | |||||
| Bore Type | N/A Solid | |||||||||
| Max. Bore - No Keyway (Dim. ID1 & ID2) | N/A 0.620 in15.00 mm | N/A 0.750 in19.00 mm | N/A 1.000 in25.00 mm | N/A 1.000 in25.00 mm | N/A 1.12 in28.00 mm | |||||
| Max. Speed | N/A 1750.00 rpm | |||||||||
| Static Breaking Torque | N/A 512.00 in-lb | N/A 1040.00 in-lb | N/A 3480.00 in-lb | N/A 3480.00 in-lb | N/A 5280.00 in-lb | |||||
| Main Pin Height (Dimension E) | N/A 1.34 in | N/A 1.680 in | N/A 1.880 in | N/A 1.880 in | N/A 2.12 in | |||||
| Max. Angle Offset | N/A 25.00 º | |||||||||
| Cubic inches | N/A 1.50750 in³ | N/A 3.38000 in³ | N/A 5.85938 in³ | N/A 5.85938 in³ | N/A 9.56250 in³ | |||||
|
|
||||||||||