Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
D Type 303 Stainless
  • Made from 303 stainless steel
  • Ideal for applications with exposure to corrosive chemicals, corrosive atmosphere, or sanitation requirements are a factor
  • Available in sizes: 4, 6, 8, 10 and 12 (Other sizes are quantity dependent)
  • Available in your choice of round, hex, splined, or keyway bore
  • Boot retaining grooves are standard. (Boots are available for purchase separately.) 
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
  • Contact Lovejoy Engineering if you have specific questions or requirements
Unit of Measure
Items
D303 Stainless Steel Ujoint

D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores

D303 Stainless Steel Ujoint

D Type 303 Stainless Steel with Keyway - Inch (Imperial) Bores
Description  N/A D8B-UJ-SS-5/8X5/8 N/A D12B-UJ-SS-1"X1"
Bore A & B N/A 5/8 in N/A 1 in
Type N/A Universal Joints - D Type
Coupling N/A D8B N/A D12B
Size  N/A 5/8 N/A 1
Material N/A 303 Stainless Steel
Set Screw Size N/A 1/4-20 N/A 5/16-18
Keyway A & B (W x D) N/A 3/16 x 3/32 N/A 1/4 x 1/8
Weight N/A 0.89 lb N/A 3.24 lb
Style N/A Bored
Outside Diameter N/A 1.250 in N/A 2.000 in
Overall Length N/A 3.75 in N/A 5.440 in
Color N/A Metallic
Operating Temperature Range N/A -30 to 212 ºF
Bore Depth (Dimension C) N/A 1.060 in N/A 1.500 in
Max. Bore (Dimensions ID1/ID2) N/A 0.750 in18.00 mm N/A 1.190 in30.00 mm
Max. Speed N/A 1750.00 rpm
Static Breaking Torque N/A 3480.00 in-lb N/A 10400.00 in-lb
Main Pin Height (Dimension E) N/A 1.880 in N/A 2.72 in
Connection Type A x B  N/A 5/8 x 5/8 in N/A 1 x 1 in
Max. Angle Offset N/A 25.00 º
Cubic inches N/A 5.85938 in³ N/A 21.76 in³