Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Double Joint Arrangement
  • Designed with two Lovejoy D Type universal joints and a center connecting shaft
  • DD and DDX Type universal joints are tailored to your specific application requirements
  • This configuration compensates for both parallel misalignment and shaft separation
  • Round, hex, splined, or keyway bores are supplied per your requirements
  • Boot retaining grooves are standard. (Boots are available for purchase separately.)
  • Lubrication is required for optimal wear – boots and lubricant extend universal joint life
Unit of Measure
Items
Universal Bored Joints w/ Double Joint Arrangement w/o Keyway - Imperial

DDX Type with Keyway & Boots - Inch (Imperial) Bores

Universal Bored Joints w/ Double Joint Arrangement w/o Keyway - Imperial

DDX Type with Keyway & Boots - Inch (Imperial) Bores
Description  N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=19.06 N/A DDX14B-UJ-1-1/4X1-1/2-LWBT OAL=23.56
Bore A & B N/A 1-1/4 & 1-1/2 in
Type N/A Universal Joints - DD Type
Size N/A DD14B
Material N/A Steel
Set Screw Size N/A 3/8-16
Keyway A & B (W x D) N/A 3/8 x 3/16 & 1/4 x 1/8 in
Style N/A Bored
Outside Diameter N/A 3.000 in
Overall Length N/A 19.06 in N/A 23.56 in
Weight N/A 44.60 lb N/A 53.60 lb
Color N/A Metallic
Operating Temperature Range N/A -20 to 212 ºF
Static Breaking Torque N/A 65400.00 in·lb
Bore Depth (Dimension C) N/A 2.750 in
Bore Type N/A Finished Bore
Max. Bore (Dimensions ID1/ID2) N/A 2.00 in50 mm
Max. Speed N/A 1750.00 rpm
Static Breaking Torque N/A 65400.00 in-lb
Main Pin Height (Dimension E) N/A 4.53 in
Dimension F (Standard) N/A 9.060 in230.12 mm
Dimension F (Minimum) N/A 6.310 in160.27 mm
Connection Type A x B  N/A 1 1/4 x 1 1/2 in
Max. Angle Offset N/A 25.00 º
Cubic inches N/A 163.08000 in³