Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
| Items |
608H-2RS Corrosion Resistant Deep Groove Ball Bearings |
608H-2RS/F Corrosion Resistant Deep Groove Ball Bearings |
618/8H-2RS Corrosion Resistant Deep Groove Ball Bearings |
618/8H-2RS/F Corrosion Resistant Deep Groove Ball Bearings |
619/8H-2RS Corrosion Resistant Deep Groove Ball Bearings |
|||||
| UPC Code | N/A 13992227164 | N/A 13992220486 | N/A 13992227171 | N/A 13992220530 | N/A 13992227188 | |||||
| Clearance | N/A C0 (Normal) | |||||||||
| Bore Size d | N/A 8 mm | |||||||||
| Outside Diameter D | N/A 22 mm | N/A 22 mm | N/A 16 mm | N/A 16 mm | N/A 19 mm | |||||
| Outside Ring Width B | N/A 7 mm | N/A 7 mm | N/A 4 mm | N/A 4 mm | N/A 6 mm | |||||
| Features | N/A Contact Seals | |||||||||
| Lubrication Type | N/A Standard Industrial Grease | N/A Standard Food Safe Grease | N/A Standard Industrial Grease | N/A Standard Food Safe Grease | N/A Standard Industrial Grease | |||||
| Radius Rs min | N/A 0.3 mm | N/A 0.3 mm | N/A 0.2 mm | N/A 0.2 mm | N/A 0.3 mm | |||||
| Snap Ring Diameter D2 max | N/A | |||||||||
| Snap Ring Width f max | N/A | |||||||||
| Material | N/A AISI 440C | |||||||||
| Cr - Dynamic Load Rating | N/A 2800 N | N/A 2800 N | N/A 1070 N | N/A 1070 N | N/A 1900 N | |||||
| C0r - Static Load Rating | N/A 1090 N | N/A 1090 N | N/A 470 N | N/A 470 N | N/A 730 N | |||||
| Grease Reference Speed | N/A 33000 rpm | N/A 33000 rpm | N/A 40000 rpm | N/A 40000 rpm | N/A 37000 rpm | |||||
| Weight | N/A 0.012 Kg | N/A 0.012 Kg | N/A 0.003 Kg | N/A 0.003 Kg | N/A 0.007 Kg | |||||
| Oil Reference Speed | N/A 33000 rpm | N/A 33000 rpm | N/A 40000 rpm | N/A 40000 rpm | N/A 37000 rpm | |||||
|
|
||||||||||