Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.

In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.

Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Unit of Measure
Items
Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)

Fafnir® Large Imperial Ball Bearings (XLS, BIC)
Design Units N/A
d - Bore N/A 3 1/2 in N/A 3 3/4 in N/A 4 in N/A 4.7500 in N/A 5 in
D - Outer Diameter N/A 5 in127 mm N/A 5.25 in133.350 mm N/A 5.624 in142.85 mm N/A 6 1/2 in165.1 mm N/A 6.999 in177.775 mm
Bearing Width N/A 0.75 in19.05 mm N/A 0.75 in19.05 mm N/A 0.8750 in22.225 mm N/A 0.8750 in22.225 mm N/A 1 in25.4 mm
C0 - Static Radial Rating N/A 7080 lbf31493 N N/A 7900 lbf35141 N N/A 9420 lbf41902 N N/A 12800 lbf56937 N N/A 15100 lbf67168 N
Ce - Dynamic Radial Rating N/A 8180 lbf36386 N N/A 8660 lbf38522 N N/A 10600 lbf47151 N N/A 13700 lbf60941 N N/A 16300 lbf72506 N
Limiting Speed (Grease) N/A 2790 rpm N/A 2620 rpm N/A 2480 rpm N/A 2110 rpm N/A 1950 rpm
Limiting Speed (Oil) N/A 3260 rpm N/A 3060 rpm N/A 2890 rpm N/A 2460 rpm N/A 2280 rpm
Ball Type N/A STEEL
R - Inner Ring "To Clear" Radius N/A 0.07 in1.7 mm N/A 0.060 in1.6 mm N/A 0.080 in2.0 mm N/A 0.07 in1.7 mm N/A 0.080 in2.0 mm
r - Outer Ring "To Clear" Radius1 N/A 0.07 in1.7 mm N/A 0.06 in1.6 mm N/A 0.08 in2 mm N/A 0.07 in1.7 mm N/A 0.08 in2 mm
da - Inner Ring Backing Diameter N/A 3.890 in98.900 mm N/A 4.190 in106.500 mm N/A 4.480 in113.800 mm N/A 5.250 in133.300 mm N/A 5.660 in143.800 mm
Da - Outer Ring Backing Diameter N/A 4.620 in117.300 mm N/A 4.870 in123.600 mm N/A 5.130 in130.200 mm N/A 6.020 in152.800 mm N/A 6.530 in165.900 mm
Bearing Weight N/A 1.5 lb0.7 Kg N/A 1.6 lb0.7 Kg N/A 1.8 lb0.8 Kg N/A 2.6 lb1.2 Kg N/A 3.6 lb1.6 Kg
  • 1 These maximum fillet radii will be cleared by the bearing corners.