Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Timken’s deep groove ball bearings deliver reliable performance in a wide range of applications and conditions. With super-finished raceways and controlled geometries, our premium design helps ensure consistent quality.
| Items |
609-2RZ-C3 Miniature Ball Bearings (600, 610, 620, 630) |
629-2RS-C3 Miniature Ball Bearings (600, 610, 620, 630) |
618/3 Miniature Ball Bearings (600, 610, 620, 630) |
618/3-ZZ Miniature Ball Bearings (600, 610, 620, 630) |
618/3-2RS Miniature Ball Bearings (600, 610, 620, 630) |
|||||
| Clearance | N/A C3 | N/A C3 | N/A | N/A | N/A | |||||
| Bore Size d | N/A 9 mm | N/A 9 mm | N/A 3 mm | N/A 3 mm | N/A 3 mm | |||||
| Features | N/A Non-Contact Seals | N/A Contact Seals | N/A Open | N/A Shields | N/A Contact Seals | |||||
| Bearing Type | N/A Standard DGBB | |||||||||
| Outside Diameter D | N/A 24 mm | N/A 26 mm | N/A 7 mm | N/A 7 mm | N/A 7 mm | |||||
| Outside Ring Width B | N/A 7 mm | N/A 8 mm | N/A 2 mm | N/A 2 mm | N/A 2 mm | |||||
| Radius Rs min | N/A 0.3 mm | N/A 0.3 mm | N/A 0.1 mm | N/A 0.1 mm | N/A 0.1 mm | |||||
| Material | N/A | |||||||||
| Cr - Dynamic Load Rating | N/A 3400 N | N/A 4600 N | N/A 310 N | N/A 310 N | N/A 310 N | |||||
| C0r - Static Load Rating | N/A 1400 N | N/A 2000 N | N/A 110 N | N/A 110 N | N/A 110 N | |||||
| Weight | N/A 0.013 Kg | N/A 0.018 Kg | N/A 0.0003 Kg | N/A 0.0003 Kg | N/A 0.0003 Kg | |||||
| Grease Limiting Speed | N/A 30000 rpm | N/A 28000 rpm | N/A 74000 rpm | N/A 74000 rpm | N/A 74000 rpm | |||||
| Oil Limiting Speed | N/A 36000 rpm | N/A 33000 rpm | N/A 88000 rpm | N/A 88000 rpm | N/A 88000 rpm | |||||
|
|
||||||||||