Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAAMC10A115S Double Concentric Cartridge Block |
QAAMC10A050S Double Concentric Cartridge Block |
QAAMC10A200S Double Concentric Cartridge Block |
QAAMC11A055S Double Concentric Cartridge Block |
QAAMC11A203S Double Concentric Cartridge Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QAAMC10A115SB QAAMC10A115SC QAAMC10A115SEB QAAMC10A115SEC QAAMC10A115SEM QAAMC10A115SEN QAAMC10A115SEO QAAMC10A115SET QAAMC10A115SM QAAMC10A115SN QAAMC10A115SO QAAMC10A115ST | N/A QAAMC10A050SB QAAMC10A050SC QAAMC10A050SEB QAAMC10A050SEC QAAMC10A050SEM QAAMC10A050SEN QAAMC10A050SEO QAAMC10A050SET QAAMC10A050SM QAAMC10A050SN QAAMC10A050SO QAAMC10A050ST | N/A QAAMC10A200SB QAAMC10A200SC QAAMC10A200SEB QAAMC10A200SEC QAAMC10A200SEM QAAMC10A200SEN QAAMC10A200SEO QAAMC10A200SET QAAMC10A200SM QAAMC10A200SN QAAMC10A200SO QAAMC10A200ST | N/A QAAMC11A055SB QAAMC11A055SC QAAMC11A055SEB QAAMC11A055SEC QAAMC11A055SEM QAAMC11A055SEN QAAMC11A055SEO QAAMC11A055SET QAAMC11A055SM QAAMC11A055SN QAAMC11A055SO QAAMC11A055ST | N/A QAAMC11A203SB QAAMC11A203SC QAAMC11A203SEB QAAMC11A203SEC QAAMC11A203SEM QAAMC11A203SEN QAAMC11A203SEO QAAMC11A203SET QAAMC11A203SM QAAMC11A203SN QAAMC11A203SO QAAMC11A203ST | |||||
| Dimension A | N/A 0.53 in13.5 mm | |||||||||
| Dimension B | N/A 0.91 in23.1 mm | |||||||||
| Dimension C | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 3.25 in82.6 mm | N/A 3.25 in82.6 mm | |||||
| Dimension D | N/A 0.19 in4.8 mm | |||||||||
| Dimension F | N/A 4.1250 in104.8 mm | N/A 4.1250 in104.8 mm | N/A 4.1250 in104.8 mm | N/A 4.531 in115.1 mm | N/A 4.531 in115.1 mm | |||||
| Dimension G | N/A 2.45 in62.2 mm | N/A 2.45 in62.2 mm | N/A 2.45 in62.2 mm | N/A 2.58 in65.5 mm | N/A 2.58 in65.5 mm | |||||
| Dimension L Exp | N/A 3.2 in81.3 mm | N/A 3.2 in81.3 mm | N/A 3.2 in81.3 mm | N/A 3.38 in85.9 mm | N/A 3.38 in85.9 mm | |||||
| Dimension L Fix | N/A 3.12 in79.2 mm | N/A 3.12 in79.2 mm | N/A 3.12 in79.2 mm | N/A 3.3 in83.8 mm | N/A 3.3 in83.8 mm | |||||
| Dimension M | N/A 1.87 in47.5 mm | N/A 1.87 in47.5 mm | N/A 1.87 in47.5 mm | N/A 2 in50.8 mm | N/A 2 in50.8 mm | |||||
| Dimension RAA | N/A 0.66 in16.8 mm | N/A 0.66 in16.8 mm | N/A 0.66 in16.8 mm | N/A 0.71 in18 mm | N/A 0.71 in18 mm | |||||
| Dimension SAA | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Cartridge | |||||||||
| Weight | N/A 8 lb3.6 Kg | N/A 8 lb3.6 Kg | N/A 8 lb3.6 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | |||||
| UPC Code | N/A 0883450023603 0883450023610 0883450023634 0883450023641 0883450023658 0883450023665 0883450023672 0883450023689 0883450194815 0883450194983 0883450271981 0883450272155 | N/A 0883450023504 0883450023511 0883450023535 0883450023542 0883450023559 0883450023566 0883450023573 0883450023580 0883450194839 0883450195003 0883450272001 0883450272179 | N/A 0883450023702 0883450023719 0883450023733 0883450023740 0883450023757 0883450023764 0883450023771 0883450023788 0883450194822 0883450194990 0883450271998 0883450272162 | N/A 0883450303460 0883450303477 0883450303484 0883450303491 0883450303507 0883450303514 0883450303521 0883450303538 0883450303545 0883450303552 0883450303569 0883450303576 | N/A 0883450023801 0883450023818 0883450023832 0883450023849 0883450023856 0883450023863 0883450023870 0883450023887 0883450194846 0883450195010 0883450272018 0883450272186 | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.25 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0014 | N/A 0.0014 | N/A 0.0014 | N/A 0.0016 | N/A 0.0016 | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0022 | N/A 0.0022 | N/A 0.0022 | N/A 0.0026 | N/A 0.0026 | |||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||