Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAAF10A115S Double Concentric Flange Block |
QAAFL10A115S Double Concentric Flange Block |
QAAFX10A115S Double Concentric Flange Block |
QAAFMD10A115S Double Concentric Flange Block |
QAAF10A050S Double Concentric Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A QAAF10A115SB QAAF10A115SC QAAF10A115SEB QAAF10A115SEC QAAF10A115SEM QAAF10A115SEN QAAF10A115SEO QAAF10A115SET QAAF10A115SM QAAF10A115SN QAAF10A115SO QAAF10A115ST | N/A QAAFL10A115SB QAAFL10A115SC QAAFL10A115SEB QAAFL10A115SEC QAAFL10A115SEM QAAFL10A115SEN QAAFL10A115SEO QAAFL10A115SET QAAFL10A115SM QAAFL10A115SN QAAFL10A115SO QAAFL10A115ST | N/A QAAFX10A115SB QAAFX10A115SC QAAFX10A115SEB QAAFX10A115SEC QAAFX10A115SEM QAAFX10A115SEN QAAFX10A115SEO QAAFX10A115SET QAAFX10A115SM QAAFX10A115SN QAAFX10A115SO QAAFX10A115ST | N/A | N/A QAAF10A050SB QAAF10A050SC QAAF10A050SEB QAAF10A050SEC QAAF10A050SEM QAAF10A050SEN QAAF10A050SEO QAAF10A050SET QAAF10A050SM QAAF10A050SN QAAF10A050SO QAAF10A050ST | |||||
| Dimension BC | N/A 6.19 in157.2 mm | N/A 5.75 in146.1 mm | N/A 5.75 in146.1 mm | N/A 7.25 in184.1 mm | N/A 6.19 in157.2 mm | |||||
| Dimension C | N/A 2.88 in73.2 mm | |||||||||
| Dimension D | N/A 4.75 in120.7 mm | |||||||||
| Dimension E | N/A 4.38 in111.3 mm | N/A 4.07 in103.4 mm | N/A 4.06 in103.1 mm | N/A 5.13 in130.2 mm | N/A 4.38 in111.3 mm | |||||
| Dimension F | N/A 5.5 in139.7 mm | N/A 5.19 in131.8 mm | N/A 5.31 in134.9 mm | N/A 6.5 in165.1 mm | N/A 5.5 in139.7 mm | |||||
| Dimension H | N/A 0.88 in22.4 mm | N/A 0.91 in23.1 mm | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.5 in12 mm | N/A 0.625 in16 mm | N/A 0.5 in12 mm | |||||
| Dimension L Exp | N/A 3.26 in82.8 mm | |||||||||
| Dimension L Fix | N/A 3.18 in80.8 mm | |||||||||
| Dimension M | N/A 1.87 in47.5 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.87 in47.5 mm | N/A 1.87 in47.5 mm | |||||
| Dimension RAA | N/A 0.6 in15.2 mm | |||||||||
| Dimension SAA | N/A 3.78 in96.0 mm | N/A 3.78 in96.0 mm | N/A 3.78 in96.0 mm | N/A 3.75 in95.3 mm | N/A 3.78 in96.0 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | |||||||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Flange Block | |||||||||
| Weight | N/A 11 lb5 Kg | N/A 11 lb5 Kg | N/A 12 lb5.4 Kg | N/A 11 lb5 Kg | N/A 11 lb5 Kg | |||||
| UPC Code | N/A 0883450018500 0883450018517 0883450018531 0883450018548 0883450018555 0883450018562 0883450018579 0883450018586 0883450190947 0883450191111 0883450268301 0883450268479 | N/A 0883450020206 0883450020213 0883450020237 0883450020244 0883450020251 0883450020268 0883450020275 0883450020282 0883450191609 0883450191760 0883450268967 0883450269124 | N/A 0883450134835 0883450134842 0883450134859 0883450134866 0883450134873 0883450134880 0883450134897 0883450134903 0883450192767 0883450192958 0883450269964 0883450270144 | N/A | N/A 0883450018401 0883450018418 0883450018432 0883450018449 0883450018456 0883450018463 0883450018470 0883450018487 0883450190961 0883450191135 0883450268325 0883450268493 | |||||
| e - Geometry Factor | N/A 0.25 | |||||||||
| Y1 - Geometry Factor | N/A 2.71 | |||||||||
| Y2 - Geometry Factor | N/A 4.04 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4200 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3550 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||