Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAAPF13A060S Double Concentric Four-Bolt Pillow Block |
QAAPR13A060S Double Concentric Four-Bolt Pillow Block |
QAAPX13A060S Double Concentric Four-Bolt Pillow Block |
QAAPF13A207S Double Concentric Four-Bolt Pillow Block |
QAAPR13A207S Double Concentric Four-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22213 | |||||||||
| Shaft Size | N/A 60 mm | N/A 60 mm | N/A 60 mm | N/A 2 7/16 in | N/A 2 7/16 in | |||||
| Shaft Size Type | N/A Metric | N/A Metric | N/A Metric | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A QAAPF13A060SB QAAPF13A060SC QAAPF13A060SEB QAAPF13A060SEC QAAPF13A060SEM QAAPF13A060SEN QAAPF13A060SEO QAAPF13A060SET QAAPF13A060SM QAAPF13A060SN QAAPF13A060SO QAAPF13A060ST | N/A QAAPR13A060SB QAAPR13A060SC QAAPR13A060SEB QAAPR13A060SEC QAAPR13A060SEM QAAPR13A060SEN QAAPR13A060SEO QAAPR13A060SET QAAPR13A060SM QAAPR13A060SN QAAPR13A060SO QAAPR13A060ST | N/A QAAPX13A060SB QAAPX13A060SC QAAPX13A060SEB QAAPX13A060SEC QAAPX13A060SEM QAAPX13A060SEN QAAPX13A060SEO QAAPX13A060SET QAAPX13A060SM QAAPX13A060SN QAAPX13A060SO QAAPX13A060ST | N/A QAAPF13A207SB QAAPF13A207SC QAAPF13A207SEB QAAPF13A207SEC QAAPF13A207SEM QAAPF13A207SEN QAAPF13A207SEO QAAPF13A207SET QAAPF13A207SM QAAPF13A207SN QAAPF13A207SO QAAPF13A207ST | N/A QAAPR13A207SB QAAPR13A207SC QAAPR13A207SEB QAAPR13A207SEC QAAPR13A207SEM QAAPR13A207SEN QAAPR13A207SEO QAAPR13A207SET QAAPR13A207SM QAAPR13A207SN QAAPR13A207SO QAAPR13A207ST | |||||
| Dimension A | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | N/A 3 in76.2 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| Dimension B | N/A 5.8 in147.3 mm | N/A 5.8 in147.3 mm | N/A 6.05 in153.7 mm | N/A 5.8 in147.3 mm | N/A 5.8 in147.3 mm | |||||
| Dimension C | N/A 3.81 in96.8 mm | |||||||||
| Dimension D Min | N/A 6.88 in174.8 mm | N/A 7.13 in181.1 mm | N/A 6.94 in176.3 mm | N/A 6.88 in174.8 mm | N/A 7.13 in181.1 mm | |||||
| Dimension D Max | N/A 7.63 in193.8 mm | N/A 8.75 in222.3 mm | N/A 9.56 in242.8 mm | N/A 7.63 in193.8 mm | N/A 8.75 in222.3 mm | |||||
| Dimension E | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | N/A 2.63 in66.8 mm | N/A 1.75 in44.5 mm | N/A 1.88 in47.8 mm | |||||
| Dimension F | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | N/A 11.25 in285.8 mm | N/A 9.25 in235 mm | N/A 10.25 in260.4 mm | |||||
| Dimension G | N/A 3 in76.2 mm | N/A 3.25 in82.6 mm | N/A 3.88 in98.6 mm | N/A 3 in76.2 mm | N/A 3.25 in82.6 mm | |||||
| Dimension H | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | N/A 1.22 in31 mm | N/A 0.98 in24.9 mm | N/A 0.98 in24.9 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension RAA | N/A 0.7 in17.8 mm | |||||||||
| Dimension SAA | N/A 4.3 in109.2 mm | |||||||||
| Static Load Rating | N/A 48600 lbf216000 N | |||||||||
| Dynamic Load Rating | N/A 46400 lbf206000 N | |||||||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Four-Bolt Pillow Block | |||||||||
| Weight | N/A 20 lb9.1 Kg | N/A 20 lb9.1 Kg | N/A 29 lb13.2 Kg | N/A 20 lb9.1 Kg | N/A 20 lb9.1 Kg | |||||
| UPC Code | N/A 0883450319737 0883450319744 0883450319751 0883450319768 0883450319775 0883450319782 0883450319799 0883450319805 0883450319812 0883450319829 0883450319836 0883450319843 | N/A 0883450321532 0883450321549 0883450321556 0883450321563 0883450321570 0883450321587 0883450321594 0883450321600 0883450321617 0883450321624 0883450321631 0883450321648 | N/A 0883450304061 0883450304078 0883450304085 0883450304092 0883450304108 0883450304115 0883450304122 0883450304139 0883450304146 0883450304153 0883450304160 0883450304177 | N/A 0883450026901 0883450026918 0883450026932 0883450026949 0883450026956 0883450026963 0883450026970 0883450026987 0883450189484 0883450189613 0883450266826 0883450266963 | N/A 0883450029803 0883450029810 0883450029834 0883450029841 0883450029858 0883450029865 0883450029872 0883450029889 0883450189965 0883450190077 0883450267328 0883450267434 | |||||
| e - Geometry Factor | N/A 0.24 | |||||||||
| Y1 - Geometry Factor | N/A 2.79 | |||||||||
| Y2 - Geometry Factor | N/A 4.15 | |||||||||
| Oil Lubrication - M/N Seal | N/A 1800 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1500 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 2800 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1500 rpm | |||||||||
| Float | N/A 0.083 in2.108 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||