Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAAMH15A211S Double Concentric Hanger Block |
QAAMH15A212S Double Concentric Hanger Block |
QAAMH15A070S Double Concentric Hanger Block |
QAAMH15A215S Double Concentric Hanger Block |
QAAMH15A075S Double Concentric Hanger Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22215 | |||||||||
| Shaft Size | N/A 2 11/16 in | N/A 2 3/4 in | N/A 70 mm | N/A 2 15/16 in | N/A 75 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A QAAMH15A211SB QAAMH15A211SC QAAMH15A211SEB QAAMH15A211SEC QAAMH15A211SEM QAAMH15A211SEN QAAMH15A211SEO QAAMH15A211SET QAAMH15A211SM QAAMH15A211SN QAAMH15A211SO QAAMH15A211ST | N/A QAAMH15A212SB QAAMH15A212SC QAAMH15A212SEB QAAMH15A212SEC QAAMH15A212SEM QAAMH15A212SEN QAAMH15A212SEO QAAMH15A212SET QAAMH15A212SM QAAMH15A212SN QAAMH15A212SO QAAMH15A212ST | N/A QAAMH15A070SB QAAMH15A070SC QAAMH15A070SEB QAAMH15A070SEC QAAMH15A070SEM QAAMH15A070SEN QAAMH15A070SEO QAAMH15A070SET QAAMH15A070SM QAAMH15A070SN QAAMH15A070SO QAAMH15A070ST | N/A QAAMH15A215SB QAAMH15A215SC QAAMH15A215SEB QAAMH15A215SEC QAAMH15A215SEM QAAMH15A215SEN QAAMH15A215SEO QAAMH15A215SET QAAMH15A215SM QAAMH15A215SN QAAMH15A215SO QAAMH15A215ST | N/A QAAMH15A075SB QAAMH15A075SC QAAMH15A075SEB QAAMH15A075SEC QAAMH15A075SEM QAAMH15A075SEN QAAMH15A075SEO QAAMH15A075SET QAAMH15A075SM QAAMH15A075SN QAAMH15A075SO QAAMH15A075ST | |||||
| Dimension A | N/A 5.19 in131.8 mm | |||||||||
| Dimension B | N/A 8.38 in212.9 mm | |||||||||
| Dimension C | N/A 4.29 in109 mm | |||||||||
| Dimension D | N/A 6.38 in162.1 mm | |||||||||
| Dimension E | N/A 2.0 in50.8 mm | |||||||||
| Dimension F | N/A 2 in50.8 mm | |||||||||
| Dimension G | N/A 2.75 in69.9 mm | |||||||||
| Dimension L | N/A 3.62 in91.9 mm | |||||||||
| Dimension M | N/A 2.37 in60.2 mm | |||||||||
| Dimension RAA | N/A 1.12 in28.4 mm | |||||||||
| Dimension SAA | N/A 4.75 in120.7 mm | |||||||||
| Thread Size J | N/A 1-8UNC | |||||||||
| C0 - Static Load | N/A 54100 lbf240000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 49900 lbf222000 N | |||||||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A | |||||||||
| Weight | N/A 22 lb10 Kg | |||||||||
| UPC Code | N/A 0883450412483 0883450412490 0883450412506 0883450412513 0883450412520 0883450412537 0883450412544 0883450412551 0883450412568 0883450412575 0883450412582 0883450412599 | N/A 0883450412605 0883450412612 0883450412629 0883450412636 0883450412643 0883450412650 0883450412667 0883450412674 0883450412681 0883450412698 0883450412704 0883450412711 | N/A 0883450412230 0883450412247 0883450412254 0883450412261 0883450412278 0883450412285 0883450412292 0883450412308 0883450412315 0883450412322 0883450412339 0883450412346 | N/A 0883450412728 0883450412735 0883450412742 0883450412759 0883450412766 0883450412773 0883450412780 0883450412797 0883450412803 0883450412810 0883450412827 0883450412834 | N/A 0883450412353 0883450412360 0883450412377 0883450412384 0883450412391 0883450412407 0883450412414 0883450412438 0883450412445 0883450412452 0883450412469 0883450412476 | |||||
| e - Geometry Factor | N/A 0.22 | |||||||||
| Y1 - Geometry Factor | N/A 3.14 | |||||||||
| Y2 - Geometry Factor | N/A 4.67 | |||||||||
| Oil Lubrication - M/N Seal | N/A 1600 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 2900 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1300 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 1600 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 2400 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1300 rpm | |||||||||
| Float | N/A 0.083 in2.108 mm | |||||||||
| Shaft Tolerance | N/A 0.002 in0.051 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0020 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0031 | |||||||||
| Pre Install Clearance Min | N/A 0.0020 in0.050 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0031 in0.080 mm | |||||||||
|
|
||||||||||