Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAAC10A115S Double Concentric Piloted Flange Cartridge |
QAACW10A115S Double Concentric Piloted Flange Cartridge |
QAACMD10A115S Double Concentric Piloted Flange Cartridge |
QAAC10A050S Double Concentric Piloted Flange Cartridge |
QAACW10A050S Double Concentric Piloted Flange Cartridge |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | N/A 50 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | N/A Metric | |||||
| Full Timken Part Number | N/A QAAC10A115SB QAAC10A115SC QAAC10A115SEB QAAC10A115SEC QAAC10A115SEM QAAC10A115SEN QAAC10A115SEO QAAC10A115SET QAAC10A115SM QAAC10A115SN QAAC10A115SO QAAC10A115ST | N/A QAACW10A115SB QAACW10A115SC QAACW10A115SEB QAACW10A115SEC QAACW10A115SEM QAACW10A115SEN QAACW10A115SEO QAACW10A115SET QAACW10A115SM QAACW10A115SN QAACW10A115SO QAACW10A115ST | N/A | N/A QAAC10A050SB QAAC10A050SC QAAC10A050SEB QAAC10A050SEC QAAC10A050SEM QAAC10A050SEN QAAC10A050SEO QAAC10A050SET QAAC10A050SM QAAC10A050SN QAAC10A050SO QAAC10A050ST | N/A QAACW10A050SB QAACW10A050SC QAACW10A050SEB QAACW10A050SEC QAACW10A050SEM QAACW10A050SEN QAACW10A050SEO QAACW10A050SET QAACW10A050SM QAACW10A050SN QAACW10A050SO QAACW10A050ST | |||||
| Dimension BC | N/A 5.38 in136.7 mm | |||||||||
| Dimension C | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.77 in70.3 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | |||||
| Dimension D | N/A 4.47 in113.5 mm | |||||||||
| Dimension E | N/A 3.8 in96.5 mm | |||||||||
| Dimension B Exp | N/A 2.07 in52.6 mm | N/A 1.57 in39.9 mm | N/A 2.07 in52.6 mm | N/A 2.07 in52.6 mm | N/A 1.57 in39.9 mm | |||||
| Dimension B Fix | N/A 1.99 in50.5 mm | N/A 1.52 in38.6 mm | N/A 1.97 in50.1 mm | N/A 1.99 in50.5 mm | N/A 1.52 in38.6 mm | |||||
| Dimension F | N/A 6.38 in162.1 mm | |||||||||
| Dimension H | N/A 0.63 in16 mm | N/A 0.38 in9.7 mm | N/A 0.63 in16 mm | N/A 0.63 in16 mm | N/A 0.38 in9.7 mm | |||||
| Dimension J (Bolt Size) | N/A 0.438 in10 mm | N/A 0.438 in10 mm | N/A 0.5 in12 mm | N/A 0.438 in10 mm | N/A 0.438 in10 mm | |||||
| Dimension M | N/A 1.87 in47.5 mm | |||||||||
| Dimension L Exp | N/A 3.13 in79.5 mm | N/A 3.07 in78 mm | N/A 3.13 in79.5 mm | N/A 3.13 in79.5 mm | N/A 3.07 in78 mm | |||||
| Dimension L Fix | N/A 3.05 in77.5 mm | N/A 3.02 in76.7 mm | N/A 3.05 in77.5 mm | N/A 3.05 in77.5 mm | N/A 3.02 in76.7 mm | |||||
| Dimension RAA | N/A 0.71 in18 mm | N/A 0.72 in18.3 mm | N/A 0.73 in18.5 mm | N/A 0.71 in18 mm | N/A 0.72 in18.3 mm | |||||
| Dimension SAA | N/A 3.75 in95.3 mm | |||||||||
| Dimension G | N/A 4.5 in114.3 mm | |||||||||
| Dimension N | N/A 1.06 in26.9 mm | N/A 1.5 in38.1 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.5 in38.1 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | |||||||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Piloted Flange Cartridge | |||||||||
| Weight | N/A 10 lb4.5 Kg | |||||||||
| UPC Code | N/A 0883450015004 0883450015011 0883450015035 0883450015042 0883450015059 0883450015066 0883450015073 0883450015080 0883450193450 0883450193641 0883450270649 0883450270816 | N/A 0883450016704 0883450016711 0883450016735 0883450016742 0883450016759 0883450016766 0883450016773 0883450016780 0883450194136 0883450194310 0883450271301 0883450271486 | N/A | N/A 0883450014939 0883450014946 0883450014953 0883450014960 0883450014977 0883450014984 0883450193474 0883450193627 0883450193634 0883450193665 0883450270663 0883450270830 | N/A 0883450016605 0883450016612 0883450016636 0883450016643 0883450016650 0883450016667 0883450016674 0883450016681 0883450194150 0883450194334 0883450271325 0883450271509 | |||||
| e - Geometry Factor | N/A 0.24 | |||||||||
| Y1 - Geometry Factor | N/A 2.84 | |||||||||
| Y2 - Geometry Factor | N/A 4.23 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4200 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3550 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.040 in0.0016 mm | |||||||||
| Pre Install Clearance Max | N/A 0.065 in0.0026 mm | |||||||||
|
|
||||||||||