Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block

Double Concentric Round Flange Block

Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block

Double Concentric Round Flange Block

Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block

Double Concentric Round Flange Block

Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block

Double Concentric Round Flange Block

Timken-Mounted-Bearing-Double-Concentric-Round-Flange-Block

Double Concentric Round Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm N/A 50 mm N/A 2 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Metric N/A Imperial
Full Timken Part Number N/A QAAFY10A115SB QAAFY10A115SC QAAFY10A115SEB QAAFY10A115SEC QAAFY10A115SEM QAAFY10A115SEN QAAFY10A115SEO QAAFY10A115SET QAAFY10A115SM QAAFY10A115SN QAAFY10A115SO QAAFY10A115ST N/A QAAFXP10A115SB QAAFXP10A115SC QAAFXP10A115SEB QAAFXP10A115SEC QAAFXP10A115SEM QAAFXP10A115SEN QAAFXP10A115SEO QAAFXP10A115SET QAAFXP10A115SM QAAFXP10A115SN QAAFXP10A115SO QAAFXP10A115ST N/A QAAFY10A050SB QAAFY10A050SC QAAFY10A050SEB QAAFY10A050SEC QAAFY10A050SEM QAAFY10A050SEN QAAFY10A050SEO QAAFY10A050SET QAAFY10A050SM QAAFY10A050SN QAAFY10A050SO QAAFY10A050ST N/A QAAFXP10A050SB QAAFXP10A050SC QAAFXP10A050SEB QAAFXP10A050SEC QAAFXP10A050SEM QAAFXP10A050SEN QAAFXP10A050SEO QAAFXP10A050SET QAAFXP10A050SM QAAFXP10A050SN QAAFXP10A050SO QAAFXP10A050ST N/A QAAFY10A200SB QAAFY10A200SC QAAFY10A200SEB QAAFY10A200SEC QAAFY10A200SEM QAAFY10A200SEN QAAFY10A200SEO QAAFY10A200SET QAAFY10A200SM QAAFY10A200SN QAAFY10A200SO QAAFY10A200ST
Dimension BC N/A 5.75 in146.1 mm
Dimension C N/A 2.88 in73.2 mm
Dimension D N/A 4.54 in115.3 mm N/A 4.75 in120.7 mm N/A 4.54 in115.3 mm N/A 4.75 in120.7 mm N/A 4.54 in115.3 mm
Dimension E N/A 4.07 in103.4 mm N/A 4.06 in103.1 mm N/A 4.07 in103.4 mm N/A 4.06 in103.1 mm N/A 4.07 in103.4 mm
Dimension F N/A 7 in177.8 mm N/A 5.31 in134.9 mm N/A 7 in177.8 mm N/A 5.31 in134.9 mm N/A 7 in177.8 mm
Dimension H N/A 0.75 in19.1 mm N/A 0.88 in22.1 mm N/A 0.75 in19.1 mm N/A 0.88 in22.1 mm N/A 0.75 in19.1 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension L Exp N/A 3.07 in78 mm N/A 3.26 in82.8 mm N/A 3.07 in78 mm N/A 3.26 in82.8 mm N/A 3.07 in78 mm
Dimension L Fix N/A 2.99 in75.9 mm N/A 3.18 in80.8 mm N/A 2.99 in75.9 mm N/A 3.18 in80.8 mm N/A 2.99 in75.9 mm
Dimension M N/A 1.87 in47.5 mm
Dimension RAA N/A 0.79 in20.1 mm N/A 0.6 in15.2 mm N/A 0.79 in20.1 mm N/A 0.6 in15.2 mm N/A 0.79 in20.1 mm
Dimension SAA N/A 3.75 in95.3 mm
C0 - Static Load N/A 26600 lbf118000 N
C - Dynamic Load (Basic) N/A 26300 lbf117000 N
Locking Style N/A Double Concentric
Housing Construction N/A Round Flange
Weight N/A 12 lb5.4 Kg
UPC Code N/A 0883450021807 0883450021814 0883450021838 0883450021845 0883450021852 0883450021869 0883450021876 0883450021883 0883450192408 0883450192583 0883450269605 0883450269780 N/A 0883450301664 0883450301671 0883450301688 0883450301695 0883450301701 0883450301718 0883450301725 0883450301732 0883450301749 0883450301756 0883450301763 0883450301770 N/A 0883450021708 0883450021715 0883450021739 0883450021746 0883450021753 0883450021760 0883450021777 0883450021784 0883450192422 0883450192606 0883450269629 0883450269803 N/A 0883450301664 0883450301671 0883450301688 0883450301695 0883450301701 0883450301718 0883450301725 0883450301732 0883450301749 0883450301756 0883450301763 0883450301770 N/A 0883450021906 0883450021913 0883450021937 0883450021944 0883450021951 0883450021968 0883450021975 0883450021982 0883450192415 0883450192590 0883450269612 0883450269797
e - Geometry Factor N/A 0.24
Y1 - Geometry Factor N/A 2.71 N/A 2.84 N/A 2.71 N/A 2.84 N/A 2.71
Y2 - Geometry Factor N/A 4.04 N/A 4.23 N/A 4.04 N/A 4.23 N/A 4.04
Oil Lubrication - M/N Seal N/A 2400 rpm
Oil Lubrication - T Seal N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm
Grease Lubrication - T Seal N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0014
Eng Internal Radial Clearance - Max N/A 0.0022
Pre Install Clearance Min N/A 0.040 in0.0016 mm N/A 0.0016 in0.040 mm N/A 0.040 in0.0016 mm N/A 0.0016 in0.040 mm N/A 0.040 in0.0016 mm
Pre Install Clearance Max N/A 0.065 in0.0026 mm N/A 0.0026 in0.065 mm N/A 0.065 in0.0026 mm N/A 0.0026 in0.065 mm N/A 0.065 in0.0026 mm