Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAAPF22A407S - Stainless Double Concentric Stainless Four-Bolt Pillow Block |
QAAPF22A408S - Stainless Double Concentric Stainless Four-Bolt Pillow Block |
QAAPF22A115S - Stainless Double Concentric Stainless Four-Bolt Pillow Block |
|||
| Engineering Group | N/A Mounted Bearing | |||||
| Bearing Number | N/A 22222 | |||||
| Shaft Size | N/A 4 7/16 in | N/A 4 1/2 in | N/A 115 mm | |||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | |||
| Full Timken Part Number | N/A QAAPF22A407SBSS QAAPF22A407SCSS QAAPF22A407SEBSS QAAPF22A407SECSS QAAPF22A407SEMSS QAAPF22A407SENSS QAAPF22A407SEOSS QAAPF22A407SETSS QAAPF22A407SMSS QAAPF22A407SNSS QAAPF22A407SOSS QAAPF22A407STSS | N/A QAAPF22A408SBSS QAAPF22A408SCSS QAAPF22A408SEBSS QAAPF22A408SECSS QAAPF22A408SEMSS QAAPF22A408SENSS QAAPF22A408SEOSS QAAPF22A408SETSS QAAPF22A408SMSS QAAPF22A408SNSS QAAPF22A408SOSS QAAPF22A408STSS | N/A QAAPF22A115SBSS QAAPF22A115SCSS QAAPF22A115SEBSS QAAPF22A115SECSS QAAPF22A115SEMSS QAAPF22A115SENSS QAAPF22A115SEOSS QAAPF22A115SETSS QAAPF22A115SMSS QAAPF22A115SNSS QAAPF22A115SOSS QAAPF22A115STSS | |||
| Dimension A | N/A 4.75 in120.7 mm | |||||
| Dimension B | N/A 9.19 in233.4 mm | |||||
| Dimension C | N/A 6.3 in160 mm | |||||
| Dimension D Min | N/A 11.88 in301.8 mm | |||||
| Dimension D Max | N/A 14.5 in368.3 mm | |||||
| Dimension E | N/A 2.5 in63.5 mm | |||||
| Dimension F | N/A 16.13 in409.7 mm | |||||
| Dimension G | N/A 4.75 in120.7 mm | |||||
| Dimension H | N/A 1.58 in40.1 mm | |||||
| Dimension J (Bolt Size) | N/A 0.75 in20 mm | |||||
| Dimension RAA | N/A 1.13 in28.7 mm | |||||
| Dimension SAA | N/A 6.25 in158.8 mm | |||||
| Static Load Rating | N/A 147000 lbf653000 N | |||||
| Dynamic Load Rating | N/A 125000 lbf555000 N | |||||
| Locking Style | N/A Double Concentric | |||||
| Weight | N/A 82 lb37.2 Kg | |||||
| Housing Construction | N/A Four-Bolt Pillow Block | |||||
| UPC Code | N/A 0883450707244 0883450707251 0883450707268 0883450707275 0883450707282 0883450707299 0883450707305 0883450707312 0883450707329 0883450707336 0883450707343 0883450707350 | N/A 0883450707367 0883450707374 0883450707381 0883450707398 0883450707404 0883450707411 0883450707428 0883450707435 0883450707442 0883450707459 0883450707466 0883450707473 | N/A 0883450707480 0883450707497 0883450707503 0883450707510 0883450707527 0883450707534 0883450707541 0883450707558 0883450707565 0883450707572 0883450707589 0883450707596 | |||
| e - Geometry Factor | N/A 0.25 | |||||
| Y1 - Geometry Factor | N/A 2.73 | |||||
| Y2 - Geometry Factor | N/A 4.06 | |||||
| Oil Lubrication - M/N Seal | N/A 900 rpm | |||||
| Oil Lubrication - T Seal | N/A 1700 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 900 rpm | |||||
| Grease Lubrication - T Seal | N/A 1200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 600 rpm | |||||
| Float | N/A 0.083 in2.108 mm | |||||
| Shaft Tolerance | N/A 0.0050 in0.127 mm | |||||
| Eng Internal Radial Clearance - Min | N/A 0.0030 | |||||
| Eng Internal Radial Clearance - Max | N/A 0.0047 | |||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||
| Pre Install Clearance Max | N/A 0.0047 in0.12 mm | |||||
|
|
||||||