Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
The rugged housing of Timken® Spherical Roller Bearing Solid-Block Mounted Bearings are engineered from cast stainless steel to withstand the harshest conditions. They are unaffected by washdown and stand up to process moisture and chemical sanitation.

On the inside, these durable, versatile Mounted Bearings feature six primary seals in any combination, plus an optional secondary seal. The black oxide inner ring reduces shaft fretting corrosion. Applications ideal for this product include pulp and paper processing to waste water, marine and food and beverage processing.
Unit of Measure
Items
SRB Solid Block Corrosion Resistant SS 2 Bolt

Double Concentric Stainless Two-Bolt Pillow Block

SRB Solid Block Corrosion Resistant SS 2 Bolt

Double Concentric Stainless Two-Bolt Pillow Block

SRB Solid Block Corrosion Resistant SS 2 Bolt

Double Concentric Stainless Two-Bolt Pillow Block

SRB Solid Block Corrosion Resistant SS 2 Bolt

Double Concentric Stainless Two-Bolt Pillow Block

SRB Solid Block Corrosion Resistant SS 2 Bolt

Double Concentric Stainless Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22210 N/A 22210 N/A 22211 N/A 22211
Shaft Size N/A 1 15/16 in N/A 50 mm N/A 2 in N/A 55 mm N/A 2 3/16 in
Shaft Size Type N/A Imperial N/A Metric N/A Imperial N/A Metric N/A Imperial
Full Timken Part Number N/A QAAP10A115SBSS QAAP10A115SCSS QAAP10A115SEBSS QAAP10A115SECSS QAAP10A115SEMSS QAAP10A115SENSS QAAP10A115SEOSS QAAP10A115SETSS QAAP10A115SMSS QAAP10A115SNSS QAAP10A115SOSS QAAP10A115STSS N/A QAAP10A050SBSS QAAP10A050SCSS QAAP10A050SEBSS QAAP10A050SECSS QAAP10A050SEMSS QAAP10A050SENSS QAAP10A050SEOSS QAAP10A050SETSS QAAP10A050SMSS QAAP10A050SNSS QAAP10A050SOSS QAAP10A050STSS N/A QAAP10A200SBSS QAAP10A200SCSS QAAP10A200SEBSS QAAP10A200SECSS QAAP10A200SEMSS QAAP10A200SENSS QAAP10A200SEOSS QAAP10A200SETSS QAAP10A200SMSS QAAP10A200SNSS QAAP10A200SOSS QAAP10A200STSS N/A QAAP11A055SBSS QAAP11A055SCSS QAAP11A055SEBSS QAAP11A055SECSS QAAP11A055SEMSS QAAP11A055SENSS QAAP11A055SEOSS QAAP11A055SETSS QAAP11A055SMSS QAAP11A055SNSS QAAP11A055SOSS QAAP11A055STSS N/A QAAP11A203SBSS QAAP11A203SCSS QAAP11A203SEBSS QAAP11A203SECSS QAAP11A203SEMSS QAAP11A203SENSS QAAP11A203SEOSS QAAP11A203SETSS QAAP11A203SMSS QAAP11A203SNSS QAAP11A203SOSS QAAP11A203STSS
Dimension A N/A 2.25 in57.2 mm N/A 2.25 in57.2 mm N/A 2.25 in57.2 mm N/A 2.5 in63.5 mm N/A 2.5 in63.5 mm
Dimension B N/A 4.81 in122.2 mm N/A 4.81 in122.2 mm N/A 4.81 in122.2 mm N/A 5.25 in133.4 mm N/A 5.25 in133.4 mm
Dimension C N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 2.88 in73.2 mm N/A 3.25 in82.6 mm N/A 3.25 in82.6 mm
Dimension D Min N/A 6 in152.4 mm N/A 6 in152.4 mm N/A 6 in152.4 mm N/A 6.5 in165.1 mm N/A 6.5 in165.1 mm
Dimension D Max N/A 7.13 in181.1 mm N/A 7.13 in181.1 mm N/A 7.13 in181.1 mm N/A 7.88 in200.2 mm N/A 7.88 in200.2 mm
Dimension F N/A 8.88 in225.6 mm N/A 8.88 in225.6 mm N/A 8.88 in225.6 mm N/A 9.63 in244.6 mm N/A 9.63 in244.6 mm
Dimension G N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.44 in62 mm N/A 2.63 in66.8 mm N/A 2.63 in66.8 mm
Dimension H N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension RAA N/A 0.67 in17 mm N/A 0.67 in17 mm N/A 0.67 in17 mm N/A 0.69 in17.5 mm N/A 0.69 in17.5 mm
Dimension SAA N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 3.75 in95.3 mm N/A 4 in101.6 mm N/A 4 in101.6 mm
Static Load Rating N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
Dynamic Load Rating N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Double Concentric
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 13 lb5.9 Kg N/A 13 lb5.9 Kg N/A 13 lb5.9 Kg N/A 17 lb7.7 Kg N/A 17 lb7.7 Kg
UPC Code N/A 0883450701006 0883450701013 0883450701020 0883450701037 0883450701044 0883450701051 0883450701068 0883450701075 0883450701082 0883450701099 0883450701105 0883450701112 N/A 0883450701488 0883450701495 0883450701501 0883450701518 0883450701525 0883450701532 0883450701549 0883450701556 0883450701563 0883450701570 0883450701587 0883450701594 N/A 0883450701242 0883450701259 0883450701266 0883450701273 0883450701280 0883450701297 0883450701303 0883450701310 0883450701327 0883450701334 0883450701341 0883450701358 N/A 0883450702201 0883450702218 0883450702225 0883450702232 0883450702249 0883450702256 0883450702263 0883450702270 0883450702287 0883450702294 0883450702300 0883450702317 N/A 0883450701723 0883450701730 0883450701747 0883450701754 0883450701761 0883450701778 0883450701785 0883450701792 0883450701808 0883450701815 0883450701822 0883450701839
e - Geometry Factor N/A 0.24 N/A 0.24 N/A 0.24 N/A 0.23 N/A 0.23
Y1 - Geometry Factor N/A 2.84 N/A 2.84 N/A 2.84 N/A 2.95 N/A 2.95
Y2 - Geometry Factor N/A 4.23 N/A 4.23 N/A 4.23 N/A 4.40 N/A 4.40
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 4200 rpm N/A 4200 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2400 rpm N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3550 rpm N/A 3550 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1800 rpm N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0016
Eng Internal Radial Clearance - Max N/A 0.0026
Pre Install Clearance Min N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm