Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAATU10A115S Double Concentric Take-Up Block |
QAATU10A050S Double Concentric Take-Up Block |
QAATU10A200S Double Concentric Take-Up Block |
QAATU11A055S Double Concentric Take-Up Block |
QAATU11A203S Double Concentric Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QAATU10A115SB QAATU10A115SC QAATU10A115SEB QAATU10A115SEC QAATU10A115SEM QAATU10A115SEN QAATU10A115SEO QAATU10A115SET QAATU10A115SM QAATU10A115SN QAATU10A115SO QAATU10A115ST | N/A QAATU10A050SB QAATU10A050SC QAATU10A050SEB QAATU10A050SEC QAATU10A050SEM QAATU10A050SEN QAATU10A050SEO QAATU10A050SET QAATU10A050SM QAATU10A050SN QAATU10A050SO QAATU10A050ST | N/A QAATU10A200SB QAATU10A200SC QAATU10A200SEB QAATU10A200SEC QAATU10A200SEM QAATU10A200SEN QAATU10A200SEO QAATU10A200SET QAATU10A200SM QAATU10A200SN QAATU10A200SO QAATU10A200ST | N/A QAATU11A055SB QAATU11A055SC QAATU11A055SEB QAATU11A055SEC QAATU11A055SEM QAATU11A055SEN QAATU11A055SEO QAATU11A055SET QAATU11A055SM QAATU11A055SN QAATU11A055SO QAATU11A055ST | N/A QAATU11A203SB QAATU11A203SC QAATU11A203SEB QAATU11A203SEC QAATU11A203SEM QAATU11A203SEN QAATU11A203SEO QAATU11A203SET QAATU11A203SM QAATU11A203SN QAATU11A203SO QAATU11A203ST | |||||
| Dimension A1 | N/A 2.13 in54.1 mm | N/A 2.13 in54.1 mm | N/A 2.13 in54.1 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | |||||
| Dimension C | N/A 0.75 in19.1 mm | |||||||||
| Dimension D | N/A 4-3/4 in120.7 mm | N/A 4-3/4 in120.7 mm | N/A 4-3/4 in120.7 mm | N/A 5.25 in133.4 mm | N/A 5.25 in133.4 mm | |||||
| Dimension E | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 4.5 in114.3 mm | N/A 4.5 in114.3 mm | |||||
| Dimension F | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.13 in28.7 mm | N/A 1.13 in28.7 mm | |||||
| Dimension G | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | N/A 1.19 in30.2 mm | N/A 1.19 in30.2 mm | |||||
| Dimension J | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | |||||
| Dimension L | N/A 6.04 in153.4 mm | N/A 6.04 in153.4 mm | N/A 6.04 in153.4 mm | N/A 6.61 in167.9 mm | N/A 6.61 in167.9 mm | |||||
| Dimension M | N/A 1.87 in47.5 mm | N/A 1.87 in47.5 mm | N/A 1.87 in47.5 mm | N/A 2 in50.8 mm | N/A 2 in50.8 mm | |||||
| Dimension N | N/A 2.98 in75.7 mm | N/A 2.98 in75.7 mm | N/A 2.98 in75.7 mm | N/A 3.22 in81.8 mm | N/A 3.22 in81.8 mm | |||||
| Dimension P | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | |||||
| Dimension Raa | N/A | |||||||||
| Dimension RAA | N/A | |||||||||
| Dimension S | N/A 0.69 in17.5 mm | N/A 0.69 in17.5 mm | N/A 0.69 in17.5 mm | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | |||||
| Dimension T | N/A | |||||||||
| Dimension TAA | N/A | |||||||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Weight | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 17 lb7.7 Kg | N/A 21 lb9.5 Kg | N/A 21 lb9.5 Kg | |||||
| UPC Code | N/A 0883450014366 0883450014373 0883450014397 0883450014441 0883450014458 0883450033107 0883450033114 0883450033176 0883450033183 0883450195478 0883450272667 0883450272827 | N/A 0883450014267 0883450014281 0883450014335 0883450014342 0883450014359 0883450033008 0883450033015 0883450033077 0883450033084 0883450195492 0883450272681 0883450272841 | N/A 0883450014465 0883450014472 0883450014489 0883450014502 0883450014557 0883450033206 0883450033213 0883450033275 0883450033282 0883450195485 0883450272674 0883450272834 | N/A 0883450322744 0883450322751 0883450322768 0883450322775 0883450322782 0883450322799 0883450322805 0883450322812 0883450322829 0883450322836 0883450322843 0883450322850 | N/A 0883450014564 0883450014571 0883450014588 0883450014595 0883450014618 0883450033305 0883450033312 0883450033374 0883450033381 0883450195508 0883450272698 0883450272858 | |||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||