Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAATP10A115S Double Concentric Top Pull Take-Up Block |
QAATP10A050S Double Concentric Top Pull Take-Up Block |
QAATP10A200S Double Concentric Top Pull Take-Up Block |
QAATP11A055S Double Concentric Top Pull Take-Up Block |
QAATP11A203S Double Concentric Top Pull Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 55 mm | N/A 2 3/16 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A QAATP10A115SB QAATP10A115SC QAATP10A115SEB QAATP10A115SEC QAATP10A115SEM QAATP10A115SEN QAATP10A115SEO QAATP10A115SET QAATP10A115SM QAATP10A115SN QAATP10A115SO QAATP10A115ST QAATP10A115STHT QAATP10A115STNG | N/A QAATP10A050SB QAATP10A050SC QAATP10A050SEB QAATP10A050SEC QAATP10A050SEM QAATP10A050SEN QAATP10A050SEO QAATP10A050SET QAATP10A050SM QAATP10A050SN QAATP10A050SO QAATP10A050ST | N/A QAATP10A200SB QAATP10A200SC QAATP10A200SEB QAATP10A200SEC QAATP10A200SEM QAATP10A200SEN QAATP10A200SEO QAATP10A200SET QAATP10A200SM QAATP10A200SN QAATP10A200SO QAATP10A200ST QAATP10A200STNP | N/A QAATP11A055SB QAATP11A055SC QAATP11A055SEB QAATP11A055SEC QAATP11A055SEM QAATP11A055SEN QAATP11A055SEO QAATP11A055SET QAATP11A055SM QAATP11A055SN QAATP11A055SO QAATP11A055ST | N/A QAATP11A203SB QAATP11A203SC QAATP11A203SEB QAATP11A203SEC QAATP11A203SEM QAATP11A203SEN QAATP11A203SEO QAATP11A203SET QAATP11A203SM QAATP11A203SN QAATP11A203SO QAATP11A203ST | |||||
| Dimension A1 | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 2.81 in71.4 mm | N/A 3.25 in82.6 mm | N/A 3.25 in82.6 mm | |||||
| Dimension B | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.38 in60.5 mm | N/A 2.87 in72.8 mm | N/A 2.87 in72.8 mm | |||||
| Dimension C | N/A 2.88 in73 mm | N/A 2.88 in73 mm | N/A 2.88 in73 mm | N/A 3.25 in82.6 mm | N/A 3.25 in82.6 mm | |||||
| Dimension D | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 6.44 in163.6 mm | N/A 7.63 in193.8 mm | N/A 7.63 in193.8 mm | |||||
| Dimension E | N/A 5.19 in131.8 mm | N/A 5.19 in131.8 mm | N/A 5.19 in131.8 mm | N/A 6-1/4 in158.8 mm | N/A 6-1/4 in158.8 mm | |||||
| Dimension F | N/A 1.66 in42.2 mm | N/A 1.66 in42.2 mm | N/A 1.66 in42.2 mm | N/A 1.94 in49.3 mm | N/A 1.94 in49.3 mm | |||||
| Dimension G | N/A 2.47 in62.7 mm | N/A 2.47 in62.7 mm | N/A 2.47 in62.7 mm | N/A 2.75 in69.9 mm | N/A 2.75 in69.9 mm | |||||
| Dimension H | N/A 3.06 in77.8 mm | N/A 3.06 in77.8 mm | N/A 3.06 in77.8 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | |||||
| Dimension J | N/A 1.65 in41.9 mm | N/A 1.65 in41.9 mm | N/A 1.65 in41.9 mm | N/A 1.75 in44.4 mm | N/A 1.75 in44.4 mm | |||||
| Dimension L | N/A 6-1/2 in165.1 mm | N/A 6-1/2 in165.1 mm | N/A 6-1/2 in165.1 mm | N/A 7.5 in190.6 mm | N/A 7.5 in190.6 mm | |||||
| Dimension M | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 1.89 in48 mm | N/A 2 in50.8 mm | N/A 2 in50.8 mm | |||||
| Dimension N | N/A 3.12 in79.3 mm | N/A 3.12 in79.3 mm | N/A 3.12 in79.3 mm | N/A 3.49 in88.5 mm | N/A 3.49 in88.5 mm | |||||
| Dimension P | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 6 in152.4 mm | N/A 7 in177.8 mm | N/A 7 in177.8 mm | |||||
| Dimension Q | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | N/A 0.81 in20.6 mm | N/A 1.06 in26.9 mm | N/A 1.06 in26.9 mm | |||||
| Dimension RAA | N/A 0.66 in16.7 mm | N/A 0.66 in16.7 mm | N/A 0.66 in16.7 mm | N/A 0.51 in13.1 mm | N/A 0.51 in13.1 mm | |||||
| Dimension S | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 0.88 in22.4 mm | N/A 1.12 in28.4 mm | N/A 1.12 in28.4 mm | |||||
| Dimension TAA | N/A 3.78 in96 mm | N/A 3.78 in96 mm | N/A 3.78 in96 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | |||||
| Dimension U | N/A 0.81 in20.6 mm | |||||||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Top Pull Take-Up | |||||||||
| UPC Code | N/A | |||||||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||