Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
QAAP10A115S Double Concentric Two-Bolt Pillow Block |
QAAPL10A115S Double Concentric Two-Bolt Pillow Block |
QAASN10A115S Double Concentric Two-Bolt Pillow Block |
QAAPMD10A115S Double Concentric Two-Bolt Pillow Block |
QAAP10A050S Double Concentric Two-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A QAAP10A115SB QAAP10A115SC QAAP10A115SEB QAAP10A115SEC QAAP10A115SEM QAAP10A115SEN QAAP10A115SEO QAAP10A115SET QAAP10A115SM QAAP10A115SN QAAP10A115SO QAAP10A115ST QAAP10A115STHT | N/A QAAPL10A115SB QAAPL10A115SC QAAPL10A115SEB QAAPL10A115SEC QAAPL10A115SEM QAAPL10A115SEN QAAPL10A115SEO QAAPL10A115SET QAAPL10A115SM QAAPL10A115SN QAAPL10A115SO QAAPL10A115ST | N/A QAASN10A115SB QAASN10A115SC QAASN10A115SEB QAASN10A115SEC QAASN10A115SEM QAASN10A115SEN QAASN10A115SEO QAASN10A115SET QAASN10A115SM QAASN10A115SN QAASN10A115SO QAASN10A115ST QAASN10A115STNG | N/A | N/A QAAP10A050SB QAAP10A050SC QAAP10A050SEB QAAP10A050SEC QAAP10A050SEM QAAP10A050SEN QAAP10A050SEO QAAP10A050SET QAAP10A050SM QAAP10A050SN QAAP10A050SO QAAP10A050ST QAAP10A050STFG | |||||
| Dimension A | N/A 2.25 in57.2 mm | N/A 2.25 in57.2 mm | N/A 2.76 in70 mm | N/A 2.5 in63.5 mm | N/A 2.25 in57.2 mm | |||||
| Dimension B | N/A 4.81 in122.2 mm | N/A 4.81 in122.2 mm | N/A 5.35 in136 mm | N/A 5 in127 mm | N/A 4.81 in122.2 mm | |||||
| Dimension C | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | N/A 2.87 in73 mm | N/A 2.88 in73.2 mm | N/A 2.88 in73.2 mm | |||||
| Dimension D Min | N/A 6 in152.4 mm | N/A 5.93 in150.6 mm | N/A 7.2 in183 mm | N/A 6.38 in162.1 mm | N/A 6 in152.4 mm | |||||
| Dimension D Max | N/A 7.13 in181.1 mm | N/A 6.36 in161.5 mm | N/A 8.5 in216 mm | N/A 7.44 in189 mm | N/A 7.13 in181.1 mm | |||||
| Dimension F | N/A 8.88 in225.6 mm | N/A 8.38 in212.9 mm | N/A 10 in254 mm | N/A 8.88 in225.6 mm | N/A 8.88 in225.6 mm | |||||
| Dimension G | N/A 2.44 in62 mm | N/A 2.44 in62 mm | N/A 2.68 in68 mm | N/A 2.44 in62 mm | N/A 2.44 in62 mm | |||||
| Dimension H | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | N/A 0.98 in25 mm | N/A 1.25 in31.8 mm | N/A 1.25 in31.8 mm | |||||
| Dimension J (Bolt Size) | N/A 0.625 in16 mm | |||||||||
| Dimension M | N/A 1.87 in47.5 mm | |||||||||
| Dimension RAA | N/A 0.67 in17 mm | N/A 0.67 in17 mm | N/A 0.55 in14 mm | N/A 0.67 in17 mm | N/A 0.67 in17 mm | |||||
| Dimension SAA | N/A 3.75 in95.3 mm | |||||||||
| Static Load Rating | N/A 26600 lbf118000 N | |||||||||
| Dynamic Load Rating | N/A 26300 lbf117000 N | |||||||||
| Locking Style | N/A Double Concentric | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 13 lb5.9 Kg | N/A 13 lb5.9 Kg | N/A 28 lb12.7 Kg | N/A 13 lb5.9 Kg | N/A 13 lb5.9 Kg | |||||
| UPC Code | N/A 0883450025300 0883450025317 0883450025331 0883450025348 0883450025355 0883450025362 0883450025379 0883450025386 0883450188142 0883450188302 0883450265645 0883450265805 0883450472395 | N/A 0883450028202 0883450028219 0883450028233 0883450028240 0883450028257 0883450028264 0883450028271 0883450028288 0883450188784 0883450188944 0883450266284 0883450266444 | N/A 0883450348515 0883450348522 0883450348539 0883450348546 0883450348553 0883450348560 0883450348577 0883450348584 0883450348591 0883450348607 0883450348614 0883450348621 0883450491822 | N/A | N/A 0883450025201 0883450025218 0883450025232 0883450025249 0883450025256 0883450025263 0883450025270 0883450025287 0883450188166 0883450188326 0883450265669 0883450265829 0883450458528 | |||||
| e - Geometry Factor | N/A 0.24 | |||||||||
| Y1 - Geometry Factor | N/A 2.84 | |||||||||
| Y2 - Geometry Factor | N/A 4.23 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4200 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3550 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||