Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
DAAF11K115S Double Nut Tapered Adapter Flange Block |
TAAFK11K115S Double Nut Tapered Adapter Flange Block |
DAAF11K050S Double Nut Tapered Adapter Flange Block |
TAAFK11K050S Double Nut Tapered Adapter Flange Block |
DAAF11K200S Double Nut Tapered Adapter Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | |||||||||
| Shaft Size | N/A 1 15/16 in | N/A 1 15/16 in | N/A 50 mm | N/A 50 mm | N/A 2 in | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Metric | N/A Imperial | |||||
| Full Timken Part Number | N/A DAAF11K115SB DAAF11K115SC DAAF11K115SEB DAAF11K115SEC DAAF11K115SEM DAAF11K115SEN DAAF11K115SEO DAAF11K115SET DAAF11K115SM DAAF11K115SN DAAF11K115SO DAAF11K115ST | N/A TAAFK11K115SB TAAFK11K115SC TAAFK11K115SEB TAAFK11K115SEC TAAFK11K115SEM TAAFK11K115SEN TAAFK11K115SEO TAAFK11K115SET TAAFK11K115SM TAAFK11K115SN TAAFK11K115SO TAAFK11K115ST | N/A DAAF11K050SB DAAF11K050SC DAAF11K050SEB DAAF11K050SEC DAAF11K050SEM DAAF11K050SEN DAAF11K050SEO DAAF11K050SET DAAF11K050SM DAAF11K050SN DAAF11K050SO DAAF11K050ST | N/A TAAFK11K050SB TAAFK11K050SC TAAFK11K050SEB TAAFK11K050SEC TAAFK11K050SEM TAAFK11K050SEN TAAFK11K050SEO TAAFK11K050SET TAAFK11K050SM TAAFK11K050SN TAAFK11K050SO TAAFK11K050ST | N/A DAAF11K200SB DAAF11K200SC DAAF11K200SEB DAAF11K200SEC DAAF11K200SEM DAAF11K200SEN DAAF11K200SEO DAAF11K200SET DAAF11K200SM DAAF11K200SN DAAF11K200SO DAAF11K200ST | |||||
| Dimension A1 | N/A | |||||||||
| Dimension BC | N/A 6.19 in157.2 mm | N/A 6.36 in161.5 mm | N/A 6.19 in157.2 mm | N/A 6.36 in161.5 mm | N/A 6.19 in157.2 mm | |||||
| Dimension C | N/A 2.95 in74.9 mm | |||||||||
| Dimension D | N/A 4.8 in121.9 mm | N/A 5.13 in130.3 mm | N/A 4.8 in121.9 mm | N/A 5.13 in130.3 mm | N/A 4.8 in121.9 mm | |||||
| Dimension E | N/A 4.38 in111.3 mm | N/A 4.5 in114.3 mm | N/A 4.38 in111.3 mm | N/A 4.5 in114.3 mm | N/A 4.38 in111.3 mm | |||||
| Dimension F | N/A 5.5 in139.7 mm | N/A 5.88 in149.4 mm | N/A 5.5 in139.7 mm | N/A 5.88 in149.4 mm | N/A 5.5 in139.7 mm | |||||
| Dimension H | N/A 0.88 in22.4 mm | N/A 1 in25.4 mm | N/A 0.88 in22.4 mm | N/A 1 in25.4 mm | N/A 0.88 in22.4 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | N/A 0.625 in16 mm | N/A 0.5 in12 mm | N/A 0.625 in16 mm | N/A 0.5 in12 mm | |||||
| Dimension L Exp | N/A | N/A 2.87 in72.9 mm | N/A | N/A 2.87 in72.9 mm | N/A | |||||
| Dimension L Fix | N/A | N/A 2.82 in71.6 mm | N/A | N/A 2.82 in71.6 mm | N/A | |||||
| Dimension MT | N/A 1.4 in35.6 mm | |||||||||
| Dimension RTT | N/A 0.23 in5.7 mm | N/A 0.05 in1.2 mm | N/A 0.23 in5.7 mm | N/A 0.05 in1.2 mm | N/A 0.23 in5.7 mm | |||||
| Dimension ST | N/A 3.01 in76.33 mm | |||||||||
| C0 - Static Load | N/A 31900 lbf142000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 31400 lbf140000 N | |||||||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Flange Block | |||||||||
| Weight | N/A 12 lb5.4 Kg | N/A 11 lb5 Kg | N/A 12 lb5.4 Kg | N/A 11 lb5 Kg | N/A 12 lb5.4 Kg | |||||
| UPC Code | N/A 0883450005623 0883450005630 0883450005654 0883450005661 0883450005678 0883450005685 0883450005692 0883450005708 0883450196437 0883450196635 0883450273947 0883450274142 | N/A 0883450378727 0883450378734 0883450378741 0883450378758 0883450378765 0883450378772 0883450378789 0883450378796 0883450378802 0883450378819 0883450378826 0883450378833 | N/A 0883450005524 0883450005531 0883450005555 0883450005562 0883450005579 0883450005586 0883450005593 0883450005609 0883450196451 0883450196659 0883450273961 0883450274166 | N/A 0883450378604 0883450378611 0883450378628 0883450378635 0883450378642 0883450378659 0883450378666 0883450378673 0883450378680 0883450378697 0883450378703 0883450378710 | N/A 0883450005722 0883450005739 0883450005753 0883450005760 0883450005777 0883450005784 0883450005791 0883450005807 0883450196444 0883450196642 0883450273954 0883450274159 | |||||
| e - Geometry Factor | N/A 0.26 | |||||||||
| Y1 - Geometry Factor | N/A 2.64 | |||||||||
| Y2 - Geometry Factor | N/A 3.93 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 3800 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 3200 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.003 in0.076 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A | |||||||||
| Eng Internal Radial Clearance - Max | N/A | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||