Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Unit of Measure
Items
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block

Double Nut Tapered Adapter Four-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block

Double Nut Tapered Adapter Four-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block

Double Nut Tapered Adapter Four-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block

Double Nut Tapered Adapter Four-Bolt Pillow Block

Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block

Double Nut Tapered Adapter Four-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22210 N/A 22211 N/A 22211 N/A 22211 N/A 22211
Shaft Size N/A 45 mm N/A 1 15/16 in N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm
Shaft Size Type N/A Metric N/A Imperial N/A Imperial N/A Imperial N/A Metric
Full Timken Part Number N/A TAAPK10K045SB TAAPK10K045SC TAAPK10K045SEB TAAPK10K045SEC TAAPK10K045SEM TAAPK10K045SEN TAAPK10K045SEO TAAPK10K045SET TAAPK10K045SM TAAPK10K045SN TAAPK10K045SO TAAPK10K045ST N/A TAAPG11K115SB TAAPG11K115SC TAAPG11K115SEB TAAPG11K115SEC TAAPG11K115SEM TAAPG11K115SEN TAAPG11K115SEO TAAPG11K115SET TAAPG11K115SM TAAPG11K115SN TAAPG11K115SO TAAPG11K115ST N/A TAAPH11K115SB TAAPH11K115SC TAAPH11K115SEB TAAPH11K115SEC TAAPH11K115SEM TAAPH11K115SEN TAAPH11K115SEO TAAPH11K115SET TAAPH11K115SM TAAPH11K115SN TAAPH11K115SO TAAPH11K115ST N/A TAAPK11K115SB TAAPK11K115SC TAAPK11K115SEB TAAPK11K115SEC TAAPK11K115SEM TAAPK11K115SEN TAAPK11K115SEO TAAPK11K115SET TAAPK11K115SM TAAPK11K115SN TAAPK11K115SO TAAPK11K115ST N/A TAAPG11K050SB TAAPG11K050SC TAAPG11K050SEB TAAPG11K050SEC TAAPG11K050SEM TAAPG11K050SEN TAAPG11K050SEO TAAPG11K050SET TAAPG11K050SM TAAPG11K050SN TAAPG11K050SO TAAPG11K050ST
Dimension A N/A 2.75 in69.9 mm
Dimension B N/A 5.31 in134.9 mm
Dimension C N/A 2.76 in70.1 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm N/A 2.95 in74.9 mm
Dimension D Min N/A 6.94 in176.3 mm N/A 7.18 in182.4 mm N/A 7.18 in182.4 mm N/A 6.94 in176.3 mm N/A 7.18 in182.4 mm
Dimension D Max N/A 8.06 in204.7 mm N/A 8.56 in217.4 mm N/A 8.56 in217.4 mm N/A 8.06 in204.7 mm N/A 8.56 in217.4 mm
Dimension E N/A 2.25 in57.2 mm N/A 1.57 in39.9 mm N/A 1.57 in39.9 mm N/A 2.25 in57.2 mm N/A 1.57 in39.9 mm
Dimension F N/A 10.25 in260.4 mm N/A 9.88 in251 mm N/A 9.88 in251 mm N/A 10.25 in260.4 mm N/A 9.88 in251 mm
Dimension G N/A 3.75 in95.3 mm N/A 2.7 in68.6 mm N/A 2.7 in68.6 mm N/A 3.75 in95.3 mm N/A 2.7 in68.6 mm
Dimension H N/A 1 in25.4 mm N/A 1.25 in31.8 mm N/A 1.25 in31.8 mm N/A 1 in25.4 mm N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension MT N/A 1.48 in37.6 mm N/A 1.54 in39.1 mm N/A 1.54 in39.1 mm N/A 1.54 in39.1 mm N/A 1.54 in39.1 mm
Dimension RTT N/A 0.14 in3.6 mm N/A 0.28 in7.1 mm N/A 0.28 in7.1 mm N/A 0.28 in7.1 mm N/A 0.28 in7.1 mm
Dimension ST N/A 2.81 in71.3 mm N/A 3.01 in76.5 mm N/A 3.01 in76.5 mm N/A 3.01 in76.3 mm N/A 3.01 in76.5 mm
Static Load Rating N/A 26600 lbf118000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N N/A 31900 lbf142000 N
Dynamic Load Rating N/A 26300 lbf117000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N N/A 31400 lbf140000 N
Locking Style N/A Double Nut Tapered Adapter
Housing Construction N/A Four-Bolt Pillow Block
Weight N/A 17.1 lb7.77 Kg N/A 19 lb8.6 Kg N/A 19 lb8.6 Kg N/A 17.1 lb7.77 Kg N/A 19 lb8.6 Kg
UPC Code N/A N/A 0883450126472 0883450126489 0883450126502 0883450126519 0883450126526 0883450126533 0883450126540 0883450126557 0883450198042 0883450198240 0883450275545 0883450275743 N/A 0883450128476 0883450128483 0883450128506 0883450128513 0883450128520 0883450128537 0883450128544 0883450128551 0883450198448 0883450198646 0883450275941 0883450276146 N/A N/A 0883450126373 0883450126380 0883450126403 0883450126410 0883450126427 0883450126434 0883450126441 0883450126458 0883450198066 0883450198264 0883450275569 0883450275767
e - Geometry Factor N/A 0.24 N/A 0.23 N/A 0.23 N/A 0.23 N/A 0.23
Y1 - Geometry Factor N/A 2.84 N/A 2.95 N/A 2.95 N/A 2.95 N/A 2.95
Y2 - Geometry Factor N/A 4.23 N/A 4.40 N/A 4.40 N/A 4.40 N/A 4.40
Oil Lubrication - M/N Seal N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm
Oil Lubrication - T Seal N/A 4200 rpm N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2400 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm N/A 2200 rpm
Grease Lubrication - T Seal N/A 3550 rpm N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1800 rpm N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm N/A 1600 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm N/A 0.0015 in0.038 mm N/A 0.003 in0.076 mm
Pre Install Clearance Min N/A 0.0016 in0.040 mm N/A 0.003 in0.076 mm N/A 0.003 in0.076 mm N/A 0.003 in0.075 mm N/A 0.003 in0.076 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm N/A 0.0037 in0.094 mm