Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
TAASD09K107S Double Nut Tapered Adapter Two-Bolt Pillow Block |
TAADI09K107S Double Nut Tapered Adapter Two-Bolt Pillow Block |
TAAPN09K107S Double Nut Tapered Adapter Two-Bolt Pillow Block |
TAAPA09K107S Double Nut Tapered Adapter Two-Bolt Pillow Block |
DAAP09K107S Double Nut Tapered Adapter Two-Bolt Pillow Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22209 | |||||||||
| Shaft Size | N/A 1 7/16 in | |||||||||
| Shaft Size Type | N/A Imperial | |||||||||
| Full Timken Part Number | N/A TAASD09K107SB TAASD09K107SC TAASD09K107SEB TAASD09K107SEC TAASD09K107SEM TAASD09K107SEN TAASD09K107SEO TAASD09K107SET TAASD09K107SM TAASD09K107SN TAASD09K107SO TAASD09K107ST | N/A TAADI09K107SB TAADI09K107SC TAADI09K107SEB TAADI09K107SEC TAADI09K107SEM TAADI09K107SEN TAADI09K107SEO TAADI09K107SET TAADI09K107SM TAADI09K107SN TAADI09K107SO TAADI09K107ST | N/A | N/A | N/A DAAP09K107SB DAAP09K107SC DAAP09K107SEB DAAP09K107SEC DAAP09K107SEM DAAP09K107SEN DAAP09K107SEO DAAP09K107SET DAAP09K107SM DAAP09K107SN DAAP09K107SO DAAP09K107ST | |||||
| Dimension A | N/A 2.88 in73.2 mm | N/A 2.38 in60.5 mm | N/A 2.362 in60 mm | N/A 2.25 in57.2 mm | N/A 1.88 in47.8 mm | |||||
| Dimension B | N/A 4.88 in124 mm | N/A 4.72 in119.8 mm | N/A 4.25 in108 mm | N/A 4.25 in108 mm | N/A 3.88 in98.6 mm | |||||
| Dimension C | N/A 2.56 in65 mm | |||||||||
| Dimension D Min | N/A 6.88 in174.8 mm | N/A 6.25 in158.8 mm | N/A 6.25 in158.8 mm | N/A 6.25 in158.8 mm | N/A 4.69 in119.1 mm | |||||
| Dimension D Max | N/A 7.63 in193.8 mm | N/A 6.63 in168.4 mm | N/A 7 in177.8 mm | N/A 7 in177.8 mm | N/A 6 in152.4 mm | |||||
| Dimension F | N/A 9 in228.6 mm | N/A 8 in203.2 mm | N/A 8.25 in209.6 mm | N/A 8.25 in209.6 mm | N/A 6.88 in174.8 mm | |||||
| Dimension G | N/A 2.03 in51.7 mm | N/A 2.03 in51.7 mm | N/A 2.1 in53.3 mm | N/A 2.1 in53.3 mm | N/A 2.1 in53.3 mm | |||||
| Dimension H | N/A 1.14 in29 mm | N/A 1.14 in29 mm | N/A 1.14 in29 mm | N/A 1.14 in29 mm | N/A 1 in25.4 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension MT | N/A 1.31 in33.3 mm | N/A 1.31 in33.3 mm | N/A 1.34 in34.2 mm | N/A 1.34 in34.2 mm | N/A 1.34 in34.2 mm | |||||
| Dimension RTT | N/A 0.24 in6.2 mm | N/A 0.24 in6.2 mm | N/A 0.18 in4.6 mm | N/A 0.18 in4.6 mm | N/A 0.18 in4.5 mm | |||||
| Dimension ST | N/A 2.42 in65.3 mm | N/A 2.42 in65.3 mm | N/A 2.57 in65.33 mm | N/A 2.57 in65.33 mm | N/A 2.57 in65.33 mm | |||||
| Static Load Rating | N/A 24200 lbf108000 N | |||||||||
| Dynamic Load Rating | N/A 24500 lbf109000 N | |||||||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Two-Bolt Pillow Block | |||||||||
| Weight | N/A 14 lb6 Kg | N/A 12 lb5 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | |||||
| UPC Code | N/A | |||||||||
| e - Geometry Factor | N/A 0.26 | |||||||||
| Y1 - Geometry Factor | N/A 2.64 | |||||||||
| Y2 - Geometry Factor | N/A 3.93 | |||||||||
| Oil Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Oil Lubrication - T Seal | N/A 4500 rpm | |||||||||
| Oil Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Grease Lubrication - M/N Seal | N/A 2700 rpm | |||||||||
| Grease Lubrication - T Seal | N/A 4000 rpm | |||||||||
| Grease Lubrication - B/C/O Seal | N/A 1950 rpm | |||||||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0014 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0022 | |||||||||
| Pre Install Clearance Min | N/A 0.0014 in0.035 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0022 in0.055 mm | |||||||||
|
|
||||||||||